E Series DX UPS 20-40 kVA 3-Phase
The Eaton E Series DX is a three-phase, double conversion uninterruptible power supply (UPS), and is available in 20, 30 and 40kVA output power rates with internal batteries capable to provide runtime up to 15 min. Its design fits perfectly to any environment where uninterrupted power feed is required to secure critical equipment’s continuous operation. The E Series DX UPS provides a perfect solution for power protection.
- With E series DX, each phase is independently double converted and regulated.
- In addition, PFC (power factor control) controller is used for real time control and data processing, ensuring high availability at all times.
- Further extent reliability is accomplished by introducing intelligent charge mode which significantly prolongs service life of batteries.
- Also, possibility to have dual feed on UPS input adds availability thus increases reliability of system.
- As an added benefit, IP21 compliant design makes E Series DX a perfect fit to industrial and other applications, where harsh environmental conditions may set extent requirements to mechanical design.
Loading Content..Please wait!