Winpower Software Downloads

Winpower UPS monitoring software provides a user-friendly interface to monitor and control your UPS. This unique software provides complete power protection for your computer equipment during a power failure. With the software users can monitor any UPS status on the same LAN. Furthermore, a UPS can provide security protection for more than one computer on the same LAN at the same time, such as shutting down the system security, saving application data and shutting down the UPS when power fails.

Winpower V1.2.0.1 is now available. This version includes the following items.

  • When power fails, DX NV UPS will be shut down by Software. When power restores before UPS shutting down, it will shut down for 1 minute and restart automatically.
  • Add import/export configuration function for easy to configure software on many computers
  • Support Windows 7

Features

  • Power flow display for monitoring UPS status
  • Scheduled system shutdown/restart
  • Warning notification via E-mail/Pager/Broadcast/message by mobile phone
  • Scheduled UPS test
  • Password security protection
  • Remote monitor/control via LAN
  • Safely shutdown multi-system
  • Selectable user interface (Background)
  • UPS parameter setting
  • Record logs for analysis
  • Multi-language versions: English, Italian, Spanish, French, Portuguese, Polish, Germanic, Chinese (Traditional) and Chinese (Simplified)