Date: November 28, 2006

Eaton™ Launches the Walterscheid™ WALRing System

EDEN PRARIE, Minn … Diversified industrial manufacturer Eaton Corporation today announced it is expanding its leak-proof line of Walterscheid™ metric tube fitting systems with the introduction of the WALRing System.

The new system utilizes both a two-edge cutting ring and proven soft-seal technology, which allows for operating pressure up to 50 percent above the competition.

Assembly of WALRing connections is achieved by using a WALRing System nut (containing the cutting and support ring) and a viton soft seal in combination with standard Walterscheid fitting bodies. The viton soft seal makes replacement and re-assembly as simple as changing an O-ring.

The WALRing System is designed for use in hydraulic systems on in-plant industrial equipment, mobile on- and off-highway equipment and more. WALRing products will be available globally to support customers around the world.

Specifications of the WALRing System include:

• Built to ISO 8434-1/DIN 2353

• Offered in sizes 6 mm through 42 mm

• Withstands operating pressures up to 800 bar (11,600 PSI) with 4:1 burst rating

• Available in L-Light and S-Heavy Series

Eaton Hydraulics is a business segment of the Eaton Fluid Power Group. The business is a worldwide leader in the design, manufacture and marketing of a comprehensive line of reliable, high-efficiency hydraulic systems and components for use in mobile and industrial applications. Mobile and industrial markets include agriculture, construction, mining, forestry, utility, material handling, earthmoving, truck and bus, machine tools, molding, primary metals, automotive, power generation, port machinery and entertainment. Eaton Hydraulics provides customer-driven solutions under brand names such as Aeroquip®, Boston®, Char-Lynn®, Eaton, Hydro-Line®, Vickers™ and Weatherhead®. For more information, visit www.hydraulics.eaton.com.

Eaton Corporation is a diversified industrial manufacturer with 2005 sales of $11.1 billion. Eaton is a global leader in electrical systems and components for power quality, distribution and control; fluid power systems and services for industrial, mobile and aircraft equipment; intelligent truck drivetrain systems for safety and fuel economy; and automotive engine air management systems, powertrain solutions and specialty controls for performance, fuel economy and safety. Eaton has 60,000 employees and sells products to customers in more than 125 countries. For more information, visit www.eaton.com.

Contact: Elisabeth Carter
(952) 974-7727 office
elisabethacarter@eaton.com