Introducing the Powerware 9355 UPS

EATON INTRODUCES THE POWERWARE 9355, A NEW, THREE-PHASE UPS FOR ONLINE, DOUBLE-CONVERSION PROTECTION OF CRITICAL SYSTEMS

RALEIGH, NC … Diversified industrial manufacturer Eaton Corporation (NYSE:ETN) today introduced a new, three-phase uninterruptible power system (UPS), the Powerware® 9355. This double-conversion, online UPS – which is available in 10 kVA and 15 kVA models – represents Eaton’s continued commitment to providing highly reliable, power efficient, cost effective and user-centric solutions for the protection of critical systems.

The Powerware 9355 provides an impressive efficiency of 91 percent, which reduces utility costs, extends battery runtimes and produces cooler operating conditions. It is scalable to suit a wide range of applications so the UPS can grow with corporate demands. The UPS features Eaton’s proprietary ABM® technology, which significantly increases battery life and includes self-diagnostic capabilities that alert of potential problems before they become costly incidents. For added capacity or redundancy, the system fully supports Powerware Hot Sync® technology for remarkably reliable paralleling of up to four equivalent UPS modules.

“Eaton’s new Powerware 9355 embodies more than 40 years of experience in power protection and incorporates the technological ingenuity that has made us the market share leader in UPSs over 5 kVA globally,” said Ed Komoski, vice president and general manager of Eaton’s Power Quality Solutions Division. “By clearly researching and identifying the power protection issues our customers are facing in the real-world, we have set the standard for value and product performance with the Powerware 9355.”

Boasting a sleek tower design half the size of comparable three-phase UPSs on the market, the Powerware 9355 ensures the highest level of protection from power disturbances while also reducing the demand for space in crowded data centers. The system delivers a 0.9 output power factor and includes eighteen types of output receptacles offering IT and facility managers simple installation that eliminates the need for running new conduit and wiring.

The Powerware 9355 is equipped with power management software for secure remote monitoring over a LAN or the Internet and also includes one year of Eaton’s new eNotify remote monitoring service. The eNotify service provides customers 24x7, real-time response to UPS and battery alarms, immediate notification of significant events via phone, e-mail or pager, remote troubleshooting and problem resolution. The service includes a monthly monitoring report detailing performance and trend analysis of the Powerware 9355.

Like other members of the Powerware Series 9 UPS family, the Powerware 9355 provides critical protection from all nine of the most common power problems facing businesses, including power failures, power sags, power surges, under voltages, over voltages, switching transients, line noises, frequency variations and harmonic distortions.

In the electrical industry, Eaton is a global leader in electrical control, power distribution, uninterruptible power supply and industrial automation products and services. Through advanced product development, world-class manufacturing methods, and global engineering services and support, Eaton’s electrical business provides customer-driven solutions under brand names such as Powerware®, Cutler-Hammer®, Durant®, Heinemann®, Holec® and MEM®, which globally serve the changing needs of the industrial, utility, light commercial, residential, IT and OEM markets. For more information, visit www.eatonelectrical.com.

Powerware-branded products include a full line of AC and DC power systems, power management software, remote monitoring, turnkey integration services and site support, providing a seamless solution for high availability in local and wide area networking, data and voice over IP, co-location facilities, fixed-line and wireless communication networks, and industrial manufacturing. For additional information on this product and Eaton’s complete line of Powerware products and service portfolio, visit our Web site at www.powerware.com.

Eaton Corporation is a diversified industrial manufacturer with 2004 sales of $9.8 billion. Eaton is a global leader in fluid power systems and services for industrial, mobile and aircraft equipment; electrical systems and components for power quality, distribution and control; automotive engine air management systems, powertrain solutions and specialty controls for performance, fuel economy and safety; and intelligent truck drivetrain systems for safety and fuel economy. Eaton has 55,000 employees and sells products to customers in more than 125 countries. For more information, visit www.eaton.com.

Media Contact
Jonathan Jordan
RBW Public Relations
Jonathan.Jordan@rbwpr.com

919.848.2668