Date: October 17, 2006

Eaton Corporation New POWERWARE® 9140 UPS Offers Superior Power Protection For Medium and High-Density Rack Environment

PITTSBURGH, PA … Diversified industrial manufacturer Eaton Corporation today introduced its Powerware brand 9140 uninterruptible power system (UPS), a rack-mounted system with a revolutionary compact design that delivers industry-leading, reliable and efficient power protection for medium-and-high-density racks in data centers and other mission critical facilities.

The Powerware 9140 UPS is part of Eaton’s new series of rack-mount products that solve power density and space-saving issues for data centers. The Powerware 9140 UPS is the first UPS of its size to deliver 7.5 kVA to 10 kVA of power protection in only 6U of rack space, including internal batteries.

Unlike many other UPSs of its size and power density, the Powerware 9140 UPS has a lightweight, modular design for easy installation and service. One person, working alone, can install or repair the UPS without disrupting power to protected equipment – significantly reducing maintenance and installation costs.

Powerware’s 9140 UPS is a true double-conversion, online UPS that entirely isolates all associated equipment from potential utility power problems, including outages, sags, surges, spikes, brownouts, line noise, frequency variation, switching transients and harmonic distortion. While its compact size and power density capabilities make it ideal for supplying backup power for hungry IT equipment, such as blade servers, the Powerware 9140 UPS is equally valuable to government organizations, retail environments, financial and educational institutions, healthcare facilities and any facility where sustained uptime is crucial.

The Powerware 9140 UPS features hot-swappable batteries that provide up to 45 minutes of runtime at full load. In the event of an unexpected failure, users can hot-swap the power module while an internal bypass keeps the critical load up and running.

Other key benefits include a front-panel LCD screen, multiple connectivity options, Eaton’s long-lasting ABM® battery technology and a choice of management systems. The two line, multilingual front-panel LCD screen – a unique feature to a UPS of this size and capability – displays all essential operational information and enables administrators to externally program various UPS features. The Eaton-exclusive ABM technology significantly increases battery life by utilizing a three-stage charging technique, allowing for prolonged periods of rest between charge phases, and optimizes recharge time with temperature-compensated charging.

The 9140 UPS can be connected via standard USB and serial ports for remote monitoring over and existing LAN, or can utilize an optional X-Slot® interface – enabling the UPS to communicate with a variety of other systems, devices and UPSs within the existing network. For more information about the Powerware 9140 UPS, visit www.powerware.com.

About Eaton Corporation

Eaton’s electrical business is a global leader in electrical control, power distribution, uninterruptible power supply and industrial automation products and services. Eaton’s global electrical brands, including Powerware® and Cutler-Hammer®, provide customer-driven PowerChain ManagementTM solutions to serve the power system needs of the industrial, institutional, government, utility, commercial, residential, IT, mission critical and OEM markets worldwide. For more information, visit www.EatonElectrical.com.

Eaton Corporation is a diversified industrial manufacturer with 2005 sales of $11.1 billion. Eaton is a global leader in electrical systems and components for power quality, distribution and control; fluid power systems and services for industrial, mobile and aircraft equipment; intelligent truck drivetrain systems for safety and fuel economy; and automotive engine air management systems, powertrain solutions and specialty controls for performance, fuel economy and safety. Eaton has 60,000 employees and sells products to customers in more than 125 countries. For more information, visit www.eaton.com.

Contact: Christine Woodhouse
(919) 870 3210 office
ChristinelWoodhouse@eaton.com