Date: January 10, 2007

    Golf Pride® Unveils New 2007 Grip Series, Highlighting Unprecedented

    Technology, Durability And Styling

LAURINBURG, N.C. … Diversified industrial manufacturer Eaton Corporation introduced its latest line of Golf Pride brand grips for the 2007 season. The new models continue to build on Golf Pride’s innovative technology and commitment to improving golfers’ performance. Among the new Golf Pride grips to hit the course this year are the DD2™ grip and the New Decade™ MultiCompound Putter grip.

“The Golf Pride 2007 grip series continues to build on our groundbreaking technology,” said Jeff Fiorini, general manager of Eaton’s Golf Grip Division. “With every innovation, we look to develop grips that will give golfers an edge out on the course – whether they’re a beginner or a touring professional.”

The new DD2 grip combines a soft rubber compound with a firm, low-torque rubber material to provide golfers with enhanced stability, ultimate comfort and reduced torque for consistent shot feedback.

DD2 employs similar material and construction technology as Golf Pride’s popular Dual Durometer™ grip, but is evolutionary in material placement and styling.

The black rubber material in the DD2 provides a stable, firm base layer that runs the length of the grip. It is visible at both ends, as well as down the front of the grip, creating an upper-hand thumb placement area for alignment. The softer gold rubber material is molded on top of the black base layer to provide maximum control and comfort in all weather conditions. The combination of DD2 grip materials and molding technology provides torsional strength and enhanced stability, which eliminates twisting or moving during the swing. The DD2 is available in standard and midsize.

The distinctive look and tour-proven performance of the New Decade MultiCompound putter has made it the hottest grip in golf. Now the MultiCompound is available in a small diameter, tour-proven putter grip that encourages comfortable hand placement and consistent putter alignment. The MultiCompound putter grip provides the moisture management of cord in the upper hand, with the comfort of rubber in the lower hand for sure traction in all weather conditions and the soft touch needed on the greens. The new MultiCompound putter grip is available in a red and black design.

“Choosing the right grip for your game is critical to maximizing performance on the course, said Fiorini. “Golfers must consider grip size, overall feel and weather conditions which can drastically affect shot-making ability. With all of the advancements in new club technology, nothing is more critical than the only part of the club golfers actually touch – the grip.”

Eaton’s Golf Grip Division is the world’s largest manufacturer of golf grips, with manufacturing, sales and distribution facilities on five continents. The division’s Golf Pride brand is recognized globally as the number one choice in grips among tour and recreational players, competitive amateur golfers, club manufacturers and club repairmen. For more information, visit www.golfpride.com.

Eaton Corporation is a diversified industrial manufacturer with 2005 sales of $11.1 billion. Eaton is a global leader in electrical systems and components for power quality, distribution and control; fluid power systems and services for industrial, mobile and aircraft equipment; intelligent truck drivetrain systems for safety and fuel economy; and automotive engine air management systems, powertrain solutions and specialty controls for performance, fuel economy and safety. Eaton has 60,000 employees and sells products to customers in more than 125 countries. For more information, visit www.eaton.com.

PRODUCT IMAGES AND SAMPLES AVAILABLE TO MEDIA UPON REQUEST

To obtain product or photo samples, contact: Dan Koehler at danielfkoehler@eaton.com

# # #

Contact: Dan Koehler
(910) 277-3749 office