Date

December 11, 2008

Eaton Enhances Safety Of Electrical Power Distribution Systems With Arc Resistant Low Voltage Switchgear

PITTSBURGH … Diversified industrial manufacturer Eaton Corporation today announced it will offer arc resistant low voltage switchgear as part of the enhanced safety platform for its low voltage electrical power distribution systems. This innovative equipment can channel arc flash energy produced inside the switchgear away from operating personnel, thereby improving maintenance safety.

Key features of Eaton’s arc resistant low voltage switchgear include a patented ventilation system to handle internal arcing faults originating in bus, cable or breaker cell compartments and a design that redirects dangerous energy and gases through the top of equipment and away from operators, electricians and maintenance professionals.

.

“We’ve introduced arc resistant switchgear to help protect workers from the dangers posed by arc flash events,” said Jarrod Coomer, product engineer, Eaton’s Electrical Group Low Voltage Assemblies. “Our switchgear is made with advanced technology designed to minimize the impact of flash incidents. It also helps customers improve safety and sustainability in their operations.”

Arc flash blasts can produce temperatures as high as 35,000˚F, or almost four times the surface temperature of the sun, causing most materials to vaporize. The blasts can also spray molten droplets of copper, steel and other pieces of shrapnel at dangerously high speeds.

Eaton’s Arc Resistant Low Voltage Switchgear is rated as Type 2 defined by American National Standards Institute (ANSI) C37.20.7, which means the equipment is designed to protect the operator around the equipment perimeter. The switchgear is also available with a National Electrical Manufacturer’s Association (NEMA) Type 2B rating option. That additional feature is intended to protect the operator even if the low voltage instrument compartment door is open.

The product meets all normal standards for low voltage switchgear, as well as ANSI criteria for testing required to certify arc-resistant design. Its numerous design ratings include:

• Up to 85kA at 508VAC maximum

• Up to 65kA at 635VAC maximum

• Up to NEMA Type 2B (ANSI C37.20.7)

• Up to 5,000A breaker continuous current

• Up to 10,000A main bus continuous current

Eaton understands that arc flash safety is tremendously important to a wide range of industries who strive to protect what they value most – their people. In April of 2008, Eaton made a $500,000 contribution in April of 2008 to the Institute of Electrical and Electronic Engineers (IEEE) and the National Fire Protection Association (NFPA) Arc Flash Phenomena Collaborative Research Project. As a platinum level sponsor of this important initiative, Eaton supports efforts to improve electrical safety standards, predict the hazards associated with arcing faults and accompanying arc blasts, and provide safeguards for employees.

Eaton’s electrical business is a global leader in electrical control, power distribution, uninterruptible power supply and industrial automation products and services. Eaton’s global electrical brands, including Cutler-Hammer®, MGE Office Protection Systems, Powerware®, Holec®, MEM®, Santak® and Moeller®, provide customer-driven PowerChain Management® solutions to serve the power system needs of the industrial, institutional, government, utility, commercial, residential, IT, mission critical and OEM markets worldwide.

Eaton Corporation is a diversified power management company with 2007 sales of

$13 billion. Eaton is a global technology leader in electrical systems for power quality, distribution and control; hydraulics components, systems and services for industrial and mobile equipment; aerospace fuel, hydraulics and pneumatic systems for commercial and military use; and truck and automotive drivetrain and powertrain systems for performance, fuel economy and safety. Eaton has 82,000 employees and sells products to customers in more than 150 countries. For more information, visit www.eaton.com.

###

Mark Horner
(412) 893-3590