EH049 ESP tubing and EH089 ESP hose utilize a multi-layer construction including a polyvinylidene fluoride (PVDV) barrier, polyester reinforcement and a black melt-processible rubber (MPR) cover to achieve hydrocarbon permeation rates of less than 5 g/m2 per day while providing excellent strength and flexibility. Both products can be used with gasoline, petroleum-based chemicals, and bio-diesel fuel up to B100.
“This EPA certification covers EPA-mandated evaporative emissions requirements for fuel systems taking effect in 2010, 2011, and 2012,” says Mike Henning, Eaton senior product manager. “It also covers California Air Resources Board (CARB) requirements, SAE J1527R1, J30R6, R9, and R11 specifications, and the International Marine Certification Institute’s Recreational Craft Directive 94/25/EC.”
EH049 ESP tubing and EH089 ESP hose are suitable for virtually any tank-to-engine application on marine or turf equipment with an operating temperature range of -25°F to +150°F (-32°C to +66°C). Both are available in cut lengths, coils, reels, and custom colors.
EH089 ESP hose has a working pressure of 250 psi and is available in three standard sizes:
| Part No | ID mm (inch) | OD mm (inch) |
| EH89-04 | 6.4 (1/4) | 12.7 (1/2) |
| EH89-05 | 7.9 (5/16) | 14.1 (.555) |
| EH89-06 | 9.5 (3/8) | 15.9 (5/8) |
EH049 ESP tubing has a working pressure of 50 psi and is available in three standard sizes:
| Part No | ID mm (inch) | OD mm (inch) |
| EH49-04 | 6.4 (1/4) | 9.5 (3/8) |
| EH49-05 | 7.9 (5/16) | 11.1 (7/16) |
| EH49-06 | 9.5 (3/8) | 12.7 (1/2) |
Eaton’s Hydraulics Group is a segment of the company’s Industrial Sector. The business is a worldwide leader in the design, manufacture and marketing of a comprehensive line of reliable, high-efficiency hydraulic systems and components for use in mobile and industrial applications. Mobile and industrial markets include agriculture, construction, mining, forestry, utility, material handling, earthmoving, truck and bus, machine tools, molding, primary metals, automotive, power generation, port machinery and entertainment. Eaton’s Hydraulics Group provides customer-driven solutions under product names such as Aeroquip®, Boston®, Char-Lynn®, Eaton®, Hydro-Line®, Synflex®, Vickers®, Walterscheid™, and Weatherhead®. For more information, visit www.eaton.com/hydraulics .
Eaton Corporation is a diversified power management company with 2008 sales of $15.4 billion. Eaton is a global technology leader in electrical components and systems for power quality, distribution and control; hydraulics components, systems and services for industrial and mobile equipment; aerospace fuel, hydraulics and pneumatic systems for commercial and military use; and truck and automotive drivetrain and powertrain systems for performance, fuel economy and safety. Eaton has approximately 75,000 employees and sells products to customers in more than 150 countries. For more information, visit www.eaton.com .
(952) 294-7992
