The following news release was issued by FedEx on July 21, 2009.
CHARLOTTE, N.C., July 21, 2009— FedEx Corp . (NYSE: FDX) today announced the addition of 92 hybrid-electric trucks to its delivery fleet—the first standard FedEx delivery trucks converted to hybrid-electric systems.
The addition of the 92 trucks increases the FedEx fleet of hybrid-electric vehicles by more than 50 percent, from 172 to 264. FedEx extends its leadership position with the largest fleet of hybrid delivery trucks in North America and continues to demonstrate the everyday viability of these vehicles. The FedEx hybrid-electric fleet has logged more than four million miles of revenue service since being introduced in 2004 , reducing fuel use by 150,000 gallons and carbon dioxide emissions by 1,521 metric tons, which is equivalent to removing 279 cars from the road annually.
The hybrid conversions were produced in Charlotte, N.C., during the past six months and created 50 new, temporary green jobs in the area. The converted hybrids were developed with Freightliner Custom Chassis Corporation (FCCC) and Eaton Corporation , which provided the hybrid-electric systems. The standard FedEx trucks used in the retrofit program were 2000 or 2001 models with 300,000 to 500,000 miles driven. An added benefit of the conversion program is that it not only reduces pollution but also extends the life of the vehicles, helping to eliminate waste production and creating a reduce-and-reuse program.
“The conversion of these standard FedEx trucks into hybrids is the latest milestone in our drive to advance and adopt hybrid technology into our fleet and the broader industry,” said
John Formisano
, vice president, Global Vehicles, FedEx Express. “FedEx and our suppliers have demonstrated that converted hybrids are a viable, lower-cost option compared to purchasing new hybrids. We now need government incentives to end a Catch-22 situation: Production volumes are low due to high cost, and costs will only come down with higher production volumes.”
The retrofit hybrid trucks are projected to improve fuel economy by 44 percent, decrease particulate matter by 96 percent and reduce smog-causing (NOx) emissions by 75 percent compared to the standard
FedEx Express
delivery truck. The 92 retrofitted hybrid vehicles will be placed into service in California, primarily in the Los Angeles, San Diego and San Francisco metropolitan areas.
Incentives encourage hybrid development
Formisano applauded the California government for continuing to provide incentive funding for hybrid truck purchases, which allowed FedEx to place its first hybrid truck into service in the state in 2004 and continue to add hybrids to its fleet during the past five years.
The retrofit hybrids will display the FedEx EarthSmart™ logo, which is a symbol of the
FedEx commitment to connect the world in responsible and resourceful ways through industry-leading innovations
that are more efficient and better for the environment. In the coming months, all FedEx hybrid trucks will be re-branded as part of the EarthSmart initiative.
“Hybrid technology helps FedEx reduce emissions and fuel use as we work to increase the efficiency of our vehicle fleet,” said
Mitch Jackson
, director of Environmental Affairs and Sustainability, FedEx Corp. “We are eager for additional government and industry support to find more affordable options for hybrid trucks, so that we may adopt them into our fleet at a faster pace.”
In addition to the use of 264 hybrid vehicles in North America, Asia and
Europe
, FedEx has taken the following steps to increase vehicle fuel efficiency and reduce emissions in its fleet:
- Since 2005, FedEx has been rebalancing its fleet with smaller, more fuel efficient sprinter vans and optimizing routes. As a result of these efforts, FedEx Express has saved 45 million gallons of fuel or 452,573 metric tons of carbon dioxide emissions.
- FedEx Ground is testing hybrid hydraulic technology with Parker Hannifin Corporation and FCCC on a heavier-class vehicle (Class 6).
- In London, FedEx operates liquid petroleum gas (LPG) sprinter vans , which reduce carbon dioxide emissions by 12 percent. FedEx will also use 10 zero-emission Modec electric delivery vehicles in the United Kingdom . FedEx Express has more than 320 LPG and electric-powered support units in use at the Roissy Charles de Gaulle hub in Paris and other operational facilities across Europe.
- FedEx operates a large number of electric and alternative-fuel support vehicles worldwide, including more than 500 forklifts and 1,600 ground equipment units at airports.
- Couriers in New York City and London’s West End deliver many of their packages on foot and bicycle.
Specifications for the FedEx Hybrid-Electric Retrofit Vehicles
In converting the standard delivery vehicles, the power-train equipment, including the engine, transmission, fuel tank and drive shaft, were replaced with a 2007 Cummins ISB 200 hp engine and Eaton hybrid-electric system. Costs were reduced by utilizing the existing chassis and body.
The vehicles feature a diesel engine coupled with an electric motor/generator and lithium-ion batteries. These batteries capture and store energy during the regenerative braking phase of vehicle operation, eliminating the need to plug into an electrical source. The sophisticated hybrid controller selects the most efficient mode of operation—diesel or electric—depending upon current operating conditions and driver demand.
About FedEx
FedEx Corp. (NYSE: FDX) provides customers and businesses worldwide with a broad portfolio of transportation, e-commerce and business services. With annual revenues of $35 billion, the company offers integrated business applications through operating companies competing collectively and managed collaboratively, under the respected FedEx brand. Consistently ranked among the world's most admired and trusted employers, FedEx inspires its more than 280,000 team members to remain "absolutely, positively" focused on safety, the highest ethical and professional standards and the needs of their customers and communities. For more information, visit news.fedex.com.
(216) 523-5352