NEW! Environmentally friendly UNIBAG™ Series of fully welded filter bags provide greater retention efficiency and reliability.
January 22, 2010
UNIBAG series bags feature a molded top ring seal and all-welded construction of new needlefelt media – made from recycled fibers containing no optical white additives. Singed on the outside for maximum stability and prevention of fiber release, UNIBAG features high strength welded construction on the side and bottom. The unique UNIRING™ on the top provides optimum sealing and eliminates bypass common with snap ring designs. UNIBAG also reduces process system contamination caused by debris passing through needle punch holes or around sealing rings found on other bags.
The UNIBAG is available in both Polypropylene and Polyester media construction to fit and seal most industry standard Number 1 (7” x 16”) and Number 2 (7” x 32”) size bag vessels. The economy of a typical sewn construction reduces waste and its impact on the environment.
For more information, click here to download the UNIBAG™ Series product sheet.