New Eaton Cost-Effective Flowline II Single Bag Filter Vessel Provides High Performance at Economy Pricing

Date: February 3, 2010

The Flowline II vessel’s feature the standard, “no tools required,” four bolt cover closure to provide safe, positive sealing and the concave displacement cover prevents spills when accessing the vessel to change bags.  The unique basket to body design provides a secure, no by-pass internal seal for operational integrity.

The Flowline II is available in three materials of construction, Carbon Steel, Type 304 Stainless Steel and Type 316 Stainless Steel in both standard #1 and #2 bag vessel sizes.  Available end connections are 2” NPT and 2” Flanged. The #2 size unit is also available with 3” Flanges in three configurations, side in/side out, loop, and side in/bottom out.  All units are rated for service at 150psi at 250F and complete with adjustable legs.

For more information,  click here to download the FLOWLINE II™ Series product sheet.



Margaret DeAngelis

(732) 767-4203