New Dana Spicer® Convertible Tag Axles
Improve Fuel Efficiency, Vocational Flexibility


Date: March 25, 2010

LOUSIVILLE, Kent. – Dana Holding Corporation has introduced two new Spicer® tag axles that improve fuel efficiency, reduce vehicle weight, and lower OEM installation costs – all while enabling fleets and owner-operators to easily convert a 6x2 arrangement into a 6x4 configuration.  In conjunction with the axle launch, Dana has also introduced new Spicer conversion kits, which provide the option of converting existing 6x4 vehicles into a 6x2 configuration.

“This is a new concept for the North American trucking industry and one that we have been developing for several years based on highly positive feedback from our fleet customers and OEM partners,” said Jay Klinko, senior product manager – heavy-duty drive axles for Dana.  “With Spicer axles and conversion kits, owners can easily increase the resale value of their trucks, while being provided with the opportunity to change the application or vocation of their vehicles at any point during the lifecycle of the truck.”

Klinko added that fuel economy improvements have been estimated to be up to 3 percent, depending on application variables.  These improvements were achieved primarily by decreasing mechanical drivetrain loss and through a total weight reduction that is roughly 400 pounds lighter than a traditional 40,000-pound tandem arrangement.  That savings may also be used to offset the added weight of emission-related components, auxiliary power units, and other products.  Alternatively, owners have the option to increase payloads without sacrificing prior fuel-economy levels.
(more)
When specified with either a Spicer S170 or Spicer S190 single drive axle in the forward drive position, the new Spicer tag axles also maintain the same 40,000-pound Gross Axle Weight Ratings of a traditional tandem axle, while maintaining up to 100,000-pound Gross Combined Weight Ratings. 

The single-axle design requires 14 fewer pints of lubrication, providing additional weight savings and lowering maintenance costs over 6x4 tandem axles.  Efficiency improvements are achieved by eliminating energy losses associated with inter-axle drivelines and rear-axle assemblies. 

Klinko said that the issue of traction deficiency historically associated with 6x2 vehicles can be mitigated with the use of a differential lock, a six-channel ABS/TCS system, or the adjustment of air suspension bag pressures.  “This temporarily shifts weight to the driven axle at low speed, which results in similar traction of a traditional tandem axle,” Klinko added.

Reduced installation costs are achieved by the elimination of the inter-axle driveshaft, rear axle head unit, rear axle shafts, and rear axle lube.  With rear housings on the new tag axles identical to current tandem rear axles, installers can maintain the same brackets, interface points, and geometry.

“The proprietary and unique value-added feature of these new tag axles is that they use a specifically designed bolted cover plate and pressed-in spindle plugs,” Klinko said.  “For future vehicle purposes, these components can be removed easily and replaced with a functional Spicer rear drive head unit and axle shafts without having to replace the entire rear tag axle.  This patented, cost-effective process allows conversions from a 6x2 to 6x4 and back.”

The new Spicer tag axles are available now, with new model numbers S21-060B and S23-070B respectively replacing rear axle model numbers RS404/RS405 and R40-170/R46-170 in this application.

Linehaul warranty coverage is equivalent to Spicer drive axles specified in 6x4 applications, which is up to 5 years or 750,000 miles.
(more)
For more information on Roadranger axles and other Roadranger products and services, visit www.roadranger.com .  Experts are available in the Roadranger Call Center by dialing 1-800-826-HELP (4357) in the U.S. and Canada.  In Mexico, dial 01-800-826-4357.

Roadranger is a marketing alliance of Dana Holding Corporation, Eaton Corporation, and other trusted partners. The alliance provides a complete line of drivetrain components, systems, lubricants, safety products, and service tools, including manual and automatic transmissions, hybrid power systems, clutches, driveshafts, steer and drive axles, brakes, tire pressure management systems, and collision warning systems with adaptive cruise control.  Truck makers, dealers, owners, and service providers are supported by the Roadranger support team, which provides specification assistance, training, service, parts, and warranty expertise throughout North America.

The Dana Commercial Vehicle Products Group, part of its Heavy Vehicle Systems Group, designs, manufacturers, and markets steer and drive axles; driveshafts; steering shafts; suspensions; and related systems, modules, and services for the commercial-vehicle market.  Major components and modules are marketed under the Spicer® brand name.

About Dana Holding Corporation
Dana is a world leader in the supply of axles; driveshafts; and structural, sealing, and thermal-management products; as well as genuine service parts.  The company's customer base includes virtually every major vehicle manufacturer in the global automotive, commercial vehicle, and off-highway markets.  Based in Maumee, Ohio, the company employs approximately 23,000 people in 26 countries and reported 2008 sales of $8.1 billion.  For more information, please visit: www.dana.com .

###

 



Lua Meave
LuaNMeave@Eaton.com

(269) 484-7100