Eaton Improves Power Reliability and Safety With Enhanced Medium Voltage Vacuum Circuit Breakers

Date: May 11, 2010

PITTSBURGH … Diversified industrial manufacturer Eaton Corporation today launched a new line of type VCP-W medium voltage vacuum circuit breakers designed to improve system reliability and safety for all segments of the electrical industry. The new line is engineered to safely interrupt currents when a fault occurs and to meet the requirements of utility commercial, industrial, mining, and marine applications. The products have a voltage range factor (K) of K=1 and are tested to the latest capacitor switching standards.

“Eaton dedicated years of research, design and testing to provide customers with this expansive line of medium voltage vacuum circuit breakers,” said Felipe Lerebours, product manager at Eaton. “The new VCP-W circuit breakers with K=1 ratings help improve power reliability, utilize clean vacuum interruption technology, and feature a compact size and user-friendly operation.”

The expanded line incorporates Eaton’s environmentally-friendly vacuum interrupters, which reliably switch high stress current and require no cooling or ventilation systems. Eaton’s vacuum interrupters avoid the use of Sulfur Hexafluoride (SF6) gas, which poses environmental and safety concerns. They need virtually no maintenance over the product life-cycle.

By assigning interrupting ratings based on K=1, users and manufacturers are better able to take advantage of the short-circuit interrupting capabilities of state-of-the-art circuit breaker technologies. Eaton’s new VCP-W breakers with K=1 ratings are designed to meet and exceed the American National Standards Institute (ANSI) standards.  

Available in fixed or drawout configurations, the VCP-W breakers with K=1 ratings  offer Underwriters Laboratories® (UL) listed ratings up to 15 kilovolts (kV), 3000 amperes (A) and 63 kiloamperes (kA).  Designed for harsh industrial environments, the new line also includes the VCP-WSE circuit breaker, which features cycloaliphatic epoxy insulation and ratings up to 15 kV, 3000A and 50 kA. Additionally, capacitor switching ratings are confirmed by testing to the latest standards with Class C2 performance for most single and back-to-back bank configurations, which has a low probability of restrike during capacitance current rating.

Eaton’s electrical business is a global leader in power distribution, power quality, control and industrial automation products and services. Eaton’s global electrical product lines, including Cutler-Hammer®, Moeller®, Powerware®, Holec®, MEM®, Santak®, and MGE Office Protection Systems™, provide customer-driven PowerChain Management® solutions to serve the power system needs of the data center, industrial, institutional, government, utility, commercial, residential and OEM markets worldwide.

Eaton Corporation is a diversified power management company with 2009 sales of $11.9 billion. Eaton is a global technology leader in electrical components and systems for power quality, distribution and control; hydraulics components, systems and services for industrial and mobile equipment; aerospace fuel, hydraulics and pneumatic systems for commercial and military use; and truck and automotive drivetrain and powertrain systems for performance, fuel economy and safety. Eaton has approximately 70,000 employees and sells products to customers in more than 150 countries. For more information, visit www.eaton.com .



Michelle Phillips

(414) 449-7523