DS7 Soft Starters Deliver More Torque with Less Vibration

Date: 18 April 2011

Soft starters in the new DS7 range from Eaton’s Electrical Sector combine smooth starting and freedom from vibration, previously only available from three-phase units, with the economy and space savings of a two-phase soft starter. In addition, as fully integrated elements of the Eaton xStart motor control range, they offer the convenience of fast, simple tool-free connection with motor protection relays and circuit breakers.
 

DS7 soft starters, which are available with ratings from 1.1kW to 15kW on 400V three-phase supplies, feature a patented asymmetric triggering system that eliminates DC components in the supply to the motor during starting. This ensures smooth starting, allows the units to deliver more starting torque and reduces motor heating. The low level of motor vibration during starting also minimises wear on mechanical components, extending their lives and reducing maintenance requirements.
 

The new soft starters simply clip together with PKZ and PKE motor protection devices to produce complete starter assemblies. No additional wiring is needed for the power circuits, which not only saves time but also eliminates the possibility of wiring errors. Accessory connectors are also available to provide plug-and-socket connections between motor and the DS7 soft starter. When these are used, conventional motor terminals are no longer needed in the control panel.
 

Soft starters in the DS7 range are just 42mm wide, the same as xStart motor protection devices, and therefore occupy very little space in the control panel. As supplied, they are rated for up to ten starts per hour, each with a starting current of three times full load for a maximum of five seconds. More arduous duties can, however, be accommodated by adding an optional cassette fan which simply slips into place within the starter without affecting its overall dimensions.
 

Eaton’s new DS7 soft starters can be supplied for use with 24 V AC/DC or 110/230 V AC control circuits. A SmartWire Darwin interface, to minimise control wiring, facilitate remote monitoring and allow easy interfacing with popular fieldbus systems, will be available in the near future.
 

###
 

Editor’s Notes
Eaton’s electrical business is a global leader in power distribution, power quality, control and automation, and monitoring products and services. Eaton’s global electrical product series, including Cutler-Hammer®, Moeller®, Powerware®, Holec®, MEM®, and Santak® provide customer-driven PowerChain™ solutions to serve the power system needs of the data centre, industrial, institutional, public sector, utility, commercial, residential, IT, mission critical, alternative energy and and OEM markets worldwide.
 

Eaton Corporation is a diversified power management company with 2010 sales of $13.7 billion. Celebrating its 100th anniversary in 2011, Eaton is a global technology leader in electrical components and systems for power quality, distribution and control; hydraulics components, systems and services for industrial and mobile equipment; aerospace fuel, hydraulics and pneumatic systems for commercial and military use; and truck and automotive drivetrain and powertrain systems for performance, fuel economy and safety. Eaton has approximately 70,000 employees and sells products to customers in more than 150 countries. For more information, visit www.eaton.com.
 

Reader enquiries: Eaton Information Response Service, Grimshaw Lane, Middleton, Manchester M24 1GQ, Tel: +44 (0) 161 655 8900, Email: literature-info@eaton.com

Further press information: Please contact Melanie Hulbert, Technical Publicity, Tel: +44 (0)1582 390980, Email: mhulbert@technical-group.com

Colour separations: Please contact Christina Blake. Email: cblake@technical-group.com