Expanded Filter Cartridge Range from Eaton Reduces Spoilage Micro-Organisms to Enable the Production of Safe and Stable Products within the Beverage Industry

Date: 5/23/2017

TINTON FALLS, N.J. … The Filtration Division of power management company Eaton has built its reputation on offering innovative filtration solutions for the global food and beverage industry. Based on this Eaton has recently expanded its range of membrane and depth filter cartridges. The additions include new filter cartridges that are exactly tailored to the specific requirement profiles of wine, beer, mineral water and non-alcoholic beverage applications. Dependent on the customer focus, whether performance, safety, economy, flexibility or the preservation of individual taste and color, Eaton application experts can recommend the perfect combination of membrane and depth filter cartridges for a given application.
 

Featuring a high asymmetric pore structure, the membrane filter cartridge range extensions deliver exceptionally high flow rates combined with outstanding service life. The service life is extended even further thanks to high mechanical and thermal stability. With a log reduction value (LRV) of > 7 the new membrane filter cartridges deliver high microbiological retention plus the units can be tested for integrity to help ensure maximum process safety. They also offer broad chemical compatibility in regeneration processes.
 

Eaton’s new filter cartridge range is manufactured from high-quality polyethersulfone (PES), polypropylene (PP) and polytetrafluorethylene (PTFE) materials and are offered in pleated and special pleated structures. Compliant to FDA, LFGB (German Commodity and Feed Act) and the European Directive 10/2011, the new range features 1", 5", 10", 20", 30" and 40" variants with retention ratings of 0.2 to 20 µm. For the food and beverage industry, new filter cartridges include the BECO MEMBRAN PS™ Pure, Wine, Beer and Aqua membrane filter cartridges and BECO PROTECT PP Pure™ and extended BECO PROTECT FS™ FineStream depth filter cartridge range. They are available in three single open end and two double open end adapter variants.
 

All new filter cartridges can be used in a number of cartridge housings and automatic filtration systems, such as Eaton’s BECO INTEGRA CART™ housings and StepFlow™ filtration systems. The program is completed by the measuring and testing devices BECO LiquiControl2™, BECO ControlMini™ and BECO MAX2™ and the comprehensive and requested technical application service on site.
 

For more information or to have an Eaton representative contact you, please visit Eaton.com.
 

Eaton’s Filtration Division is a leader in liquid filtration that can help companies improve product quality, increase manufacturing efficiency, protect employees and equipment, and help achieve sustainability goals. Eaton employees around the world make a difference for their customers by creating an exceptional customer experience, solving problems with application expertise and developing innovative filtration solutions. Eaton’s filtration products are manufactured and sold worldwide. For more information, visit Eaton.com/filtration.
 

Eaton is a power management company with 2016 sales of $19.7 billion. We provide energy-efficient solutions that help our customers effectively manage electrical, hydraulic and mechanical power more efficiently, safely and sustainably. Eaton is dedicated to improving the quality of life and the environment through the use of power management technologies and services. Eaton has approximately 95,000 employees and sells products to customers in more than 175 countries. For more information, visit Eaton.com.



Contact
Beth Rogers, (732) 212-4755