Eaton introduces architectural LED landscape family, providing elegant, feature-packed solutions for a variety of commercial and residential spaces

Date: March 8, 2018

PEACHTREE CITY, GA — Power management company Eaton today introduced the Lumière Lanterra Architectural LED Series, a line voltage family of landscape luminaires offering solutions for accent and flood, pathway, wall-mount, and sign lighting applications. Available in various sizes, mountings, beam distributions and correlated color temperatures (CCT), the family is suited for high-end exterior and interior applications for landscaping, hospitality, architectural landmarks and residential spaces.

“The Lanterra luminaires offer a sustainable solution, maximizing energy savings by providing high efficacy of up to 125 lumens per watt, with multiple lumen packages and specialized field interchangeable optics,” said Ryan Rodau, general manager, Architectural Products, Eaton. “We’ve designed this high-quality product family to satisfy multiple applications for both outdoor and indoor spaces.”

The integrated occupancy sensing and daylighting controls technology provides additional energy savings without sacrificing performance. The easy-to-install sensor has no special wiring and ensures out-of-the-box energy conservation with default control settings. A personal remote provides code compliant manual control.

The family offers a premium 97 color rendering index (CRI) with several lenses, louver, and 15 color dichroic filter accessories to create multiple and dramatic lighting effects. The products are available in 2700 Kelvin (K), 3000K, 3500K at 90 CRI and 97 CRI; 4000K at 80 CRI and 97 CRI; 5000K at 80 CRI; and designed to last with 86 percent lumen maintenance at 60,000 hours.

Beam distributions include a choice of field interchangeable optics of spot (15 degrees), medium (25 degrees), flood (40 degrees) and wide flood (55 degrees). The products are offered in three different light levels up to 30 watts, delivering up to 3000 lumens.

The family is available in three hood styles including a recessed lens hood for interior applications and a recessed lens hood with weep holes for exterior applications, as well as a flush lens hood. The high-quality construction & finish features precision-machined metal casing from corrosion resistant aluminum.

To learn more about the family features, including accent and flood luminaires, pathway luminaires, sign lighting luminaires, and wall-mounted cylinders, visit

Eaton delivers a range of innovative and reliable indoor and outdoor lighting solutions, as well as controls products specifically designed to maximize performance, energy efficiency and cost savings. Eaton lighting solutions serve customers in the commercial, industrial, retail, institutional, residential, utility and other markets.

Eaton’s electrical business is a global leader with expertise in power distribution and circuit protection; backup power protection; control and automation; lighting and security; structural solutions and wiring devices; solutions for harsh and hazardous environments; and engineering services. Eaton is positioned through its global solutions to answer today’s most critical electrical power management challenges.

Eaton is a power management company with 2017 sales of $20.4 billion. We provide energy-efficient solutions that help our customers effectively manage electrical, hydraulic and mechanical power more efficiently, safely and sustainably. Eaton is dedicated to improving the quality of life and the environment through the use of power management technologies and services. Eaton has approximately 96,000 employees and sells products to customers in more than 175 countries. For more information, visit

Ann Marie Halal, (440) 523-4418
Kelly Propst, (919) 459-6453