Eaton to present the latest liquid filtration solutions at ACHEMA 2018

Date: May 3, 2018

LANGENLONSHEIM, Germany … This year the Filtration Division of the energy management company Eaton will again be participating in the leading international trade show for the process industry taking place from June 11 through 15. At booth D62 in hall 5.0 Eaton will present its one-stop-shop solution for a range of applications for the segments “Industrial Processes”, “Life Sciences“ and “Hydraulic Filtration”. Among the product portfolio highlights this year, available worldwide, are the new range of MAX-LOAD™ coreless filter bags, the BECO® depth filters as well as filters and filter elements for use in hydraulic systems.


The new MAX-LOAD coreless filter bags supplement Eaton’s wide range of high-performance filters. They are made of melt-blown material and are suitable for applications involving high retention ratings, such as water treatment, filtration of bulk and fine chemicals or metal cleaning. The rigid, graduated material structure has a depth of over 18 mm and therefore offers a protective shield against hard, metallic, as well as deformable, gel-like contaminants. For widely varying operating conditions, reliability can be increased through an outer mesh cover of polyamide 6.6 with a thickness of 10 μm.


Along with MAX-LOAD filter bags, Eaton will also be presenting other product highlights from the Industrial Process segment such as the TOPLINE™ single bag filter housings made of highly corrosion- und temperature-resistant nickel alloy using cast components for the first time, the new range of filter cartridges for all types of industrial processes, as well as the MCF automatic filter series for innovative drive technology requiring no dynamic seals.


In the field of Life Sciences, the focus at this year’s trade show will be on the BECODISC® range of products consisting of standard and specialized stacked disc cartridges. Part of the exhibit will also be devoted to the BECO INTEGRA DISC™ housing with raised edges and quick closure device. Easy to use when switching out stacked disc cartridges, it’s perfect for complex applications in processes involving fine chemical or pharmaceutical products. The enclosed BECO INTEGRA PLATE™ EP plate and frame filter comes in five sizes, ranging from 200 mm to 1000 mm, thereby providing for perfect scalability.


The range of products on exhibit at booth D62 in hall 5.0 is rounded out with items from the Hydraulic Filtration segment. These include a variety of hydraulic filters, filter elements, EasyFit™ exchange filter elements, compatible with most competing systems, and the CCS4 contamination control system. The condition monitoring system measures the condition of oil in hydraulic systems in order to prevent damage and to ensure compliance with standards.


Eaton’s Filtration Division is a leader in liquid filtration that can help companies improve product quality, increase manufacturing efficiency, protect employees and equipment, and help achieve sustainability goals. Eaton employees around the world make a difference for their customers by creating an exceptional customer experience, solving problems with application expertise and developing innovative filtration solutions. Eaton’s filtration products are manufactured and sold worldwide. For more information, visit Eaton.com/filtration.


Eaton is a power management company with 2017 sales of $20.4 billion. We provide energy-efficient solutions that help our customers effectively manage electrical, hydraulic and mechanical power more efficiently, safely and sustainably. Eaton is dedicated to improving the quality of life and the environment through the use of power management technologies and services. Eaton has approximately 96,000 employees and sells products to customers in more than 175 countries. For more information, visit Eaton.com.



Contact
Uta Hilgers,
+49 6704 204-204