New Eaton coreless filter bag offers excellent dirt-holding capacity

Date: 6/06/2018

TINTON FALLS, N.J. … Eaton recently expanded its high-performance and versatile filter bag offering with the new MAX-LOAD™ coreless filter bag. This new filter bag range offers an excellent dirt-holding capacity and is suitable for applications involving high retention ratings, such as water treatment, filtration of bulk and fine chemicals or metal cleaning.

The new MAX-LOAD coreless filter bags are made of melt-blown polypropylene or polyester. The rigid, graduated material structure has a depth of over 18 mm. It also forms a protective shield against hard, metallic, as well as deformable, gel-like contaminants. For widely varying operating conditions, reliability can be increased through an outer mesh cover of polyamide 6.6 with a retention of 10 μm.
 

Additional features and benefits of MAX-LOAD coreless filter bags include:

  • High bypass security through patented SENTINEL® seal ring
  • Robust, bypass-free and seamless construction through thermobonded endcaps
  • Gradual loading through graded media structure
  • Maximum limited fiber migration through seamless spunbond cover

MAX-LOAD coreless filter bags are available in sizes 01 and 02 with retention ratings from 1 to 150 µm and fit into all Eaton standard bag filter housings. For an ideal combination of quality, performance and safety, MAX-LOAD filter bags can be used in Eaton TOPLINE™ single bag filter housings and MAXILINE™ multi-bag filter housings. They are designed for a large variety of applications and feature a side inlet, flow through top for optimum sealing of the filter bag, easy filter bag change-outs and reduce product loss to a minimum. The MAX-LOAD filter bag offering can also be equipped with a powerful magnetic bar to remove ferritic particles.

To view the capabilities of the MAX-LOAD coreless filter bags, visit http://www.eaton.com/Eaton/ProductsServices/Filtration/BagFiltration/FilterBags/MAX-LOAD%E2%84%A2-Coreless/index.htm.

Eaton’s Filtration Division is a leader in liquid filtration that can help companies improve product quality, increase manufacturing efficiency, protect employees and equipment, and help achieve sustainability goals. Eaton employees around the world make a difference for their customers by creating an exceptional customer experience, solving problems with application expertise and developing innovative filtration solutions. Eaton’s filtration products are manufactured and sold worldwide. For more information, visit Eaton.com/filtration.

Eaton is a power management company with 2017 sales of $20.4 billion. We provide energy-efficient solutions that help our customers effectively manage electrical, hydraulic and mechanical power more efficiently, safely and sustainably. Eaton is dedicated to improving the quality of life and the environment through the use of power management technologies and services. Eaton has approximately 96,000 employees and sells products to customers in more than 175 countries. For more information, visit Eaton.com.


 



Contact

Uta Hilgers,
+49 6704 204-204