Metric Tube Fitting Assembly Made Easy in Challenging Environments by Eaton’s Walterscheid WALFORM Air Powered Machine

Date: August 30, 2012

Havant, UK … Diversified industrial manufacturer Eaton Corporation today announced the introduction of a new, air powered version of the WalterscheidTM WALFORM M-WF385X tube forming machine that is ATEX-compliant for use in potentially challenging environments.

Eaton’s air powered version of its WALFORM machine, which carries the designation M-WF385X-EX1, utilizes the original forming head of the M-WF385X, but replaces an electric drive with an innovative pneumatic power pack. This replacement of electrical power eliminates potential sparks, making the new unit suitable for use on oil and gas platforms, mines, shipbuilding, flour mills, and other ATEX classified environments.

The new pneumatic power pack was designed to connect into an industry standard seven bar airline that allows the machine to operate with a very efficient cycle time which is less than 60 seconds. This new machine allows the user additional installation efficiency by allowing tube assembly at the point of installation in ATEX classified environments.

The machine has been designed to be similar in size to the electrically-driven machine allowing it to fit on standard pallet sizes so it can be transported easily by forklift trucks or cranes. The performance of a metric tube fitting connection formed by the air unit is the same as one created by Eaton’s traditional electrically-driven tube forming machine.

Eaton’s WALFORMplus tube connection system consists of four elements: 1) The mechanically reshaped tube end, 2) A DIN body with a 24 degree cone seat, 3) A DIN nut, and 4) A captive seal. Both the nut and body are constructed according to the DIN EN ISO 8434-1 specification. Eaton’s WALFORMplus system offers the benefits of both an elastomeric and metal-to-metal seal.

Eaton’s WALFORMplus system provides reliable metric tube fitting to tube retention even under high dynamic loads. The assembly process is simple and practical, can be completed with little training, and substantially reduces costs. Additional savings can be derived from the fact that manual pre-assembly and other auxiliary operations are not required.

Eaton’s Hydraulics business is a worldwide leader in the design, manufacture and marketing of a comprehensive line of reliable, high-efficiency hydraulic systems and components for use in mobile and stationary applications. Mobile and stationary markets include agriculture, alternative energy, construction, forestry, manufacturing, material handling, mining, oil and gas, processing, transportation and utility equipment. Eaton’s Hydraulics Group provides customer-driven solutions under product names such as Aeroquip®, Boston®, Char-Lynn®, Eaton®, Hydrokraft®, Hydrowa®, Hydro-Line®, Integrated Hydraulics®, SEL®, Synflex®, Vickers®, Walterscheid™, and Weatherhead®. For more information, visit www.eaton.com/hydraulics.

Eaton Corporation is a diversified power management company with more than 100 years of experience providing energy-efficient solutions that help our customers effectively manage electrical, hydraulic and mechanical power. With 2011 sales of $16.0 billion, Eaton is a global technology leader in electrical components, systems and services for power quality, distribution and control; hydraulics components, systems and services for industrial and mobile equipment; aerospace fuel, hydraulics and pneumatic systems for commercial and military use; and truck and automotive drivetrain and powertrain systems for performance, fuel economy and safety. Eaton has approximately 73,000 employees and sells products to customers in more than 150 countries.



Bob Dobson, Tel. +44 1798 861677, bob@bobdobson.com

Philipp Zimmermann, Tel +41 21 8234799, philippzimmermann@eaton.com