EATON presents DYNAMAX EC850 - New Multi-Spiral Reinforced Hose for 500 Bar Operating Pressures

Date: August 30, 2012

HAVANT, UK … Diversified industrial manufacturer Eaton Corporation today announced the launch of its new hose and fitting series for working pressures up to 500 bar (7,250 psi) required for today’s hydraulic systems with higher flow rates, increased working pressures and greater performance. The new hose and fitting series is available in the following sizes: -10 (DN16); -12 (DN19); -16 (DN25); -20 (DN31).

Eaton’s new DYNAMAX™ EC850 hose was qualified with a bend radius that is 10% better than the SAE100R15 industry standard. The hose is also extremely flexible which enables the end user to easily install the hose assembly in tight areas. The benefit is that Eaton uses only 4 spiral wire layers in size -10 (DN16), size -12 (DN19) and also in size -16 (DN25). Size -20 (DN31) is a 6 wire layers construction to achieve the high working pressure.

The DYNAMAX EC850 hose was designed with a new generation of inner tube material that enables this hose to achieve significantly increased service life while meeting the requirements of the REACH regulation. It was also qualified with a safety factor of a 4:1 burst pressure, and meets a class 0 leakage in accordance with SAE J1176.

For the DYNAMAX EC850 hose, Eaton offers a complete range of hose fittings and adapters in sizes -10 (DN16) through -20 (DN31). In addition to the standard code 62 fitting style, Eaton also offers the DKO S range that achieves pressures up to 500 bar (7,250 psi). The fittings are offered with chrome III plating as the standard, and optional corrosion-resistance plating.

The DYNAMAX EC850 hose and hose fittings were designed for the following applications; hydrostatic drive systems, direct drive steering systems, and other applications requiring extremely high pressures with excellent flexibility for ease of installation.

Kristin Fiolka, Eaton European Product Manager: “During development, the main objective was that there should not be any compromise in the ease of installation by the end user. For three of the four hose sizes, a light flexible design with four spiral wire reinforcement layers was developed. Only the -20 (DN31) size was designed with six wire reinforcement layers. Flexibility is a distinct advantage of the DYNAMAX EC850 hose.”

For more information: kristinfiolka@eaton.com

Eaton’s Hydraulics business is a worldwide leader in the design, manufacture and marketing of a comprehensive line of reliable, high-efficiency hydraulic systems and components for use in mobile and stationary applications. Mobile and stationary markets include agriculture, alternative energy, construction, forestry, manufacturing, material handling, mining, oil and gas, processing, transportation and utility equipment. Eaton’s Hydraulics Group provides customer-driven solutions under product names such as Aeroquip®, Boston®, Char-Lynn®, Eaton®, Hydrokraft®, Hydrowa®, Hydro-Line®, Integrated Hydraulics®, SEL®, Synflex®, Vickers®, Walterscheid™, and Weatherhead®. For more information, visit www.eaton.com/hydraulics.

Eaton Corporation is a diversified power management company with more than 100 years of experience providing energy-efficient solutions that help our customers effectively manage electrical, hydraulic and mechanical power. With 2011 sales of $16.0 billion, Eaton is a global technology leader in electrical components, systems and services for power quality, distribution and control; hydraulics components, systems and services for industrial and mobile equipment; aerospace fuel, hydraulics and pneumatic systems for commercial and military use; and truck and automotive drivetrain and powertrain systems for performance, fuel economy and safety. Eaton has approximately 73,000 employees and sells products to customers in more than 150 countries.



Bob Dobson, Tel. +44 1798 861677, bob@bobdobson.com

Philipp Zimmermann, Tel +41 21 8234799, philippzimmermann@eaton.com