As one of the leading manufacturers of components and systems for electrical engineering and automation, Eaton has expanded its RMQ-Titan range of control circuit devices with the addition of new emergency-stop palm buttons, pushbutton actuators and M22 emergency-stop/off buttons.
The new emergency-stop palm buttons are available in widths of 45 and 60 mm and with a number of options such as with or without key, turn to reset, non-illuminated or illuminated and standard LEDs or mechanical switch position indication (green/red) in the middle of the actuating element. This last feature enables unambiguous switch position indication when mounting the emergency-stop button in a guard ring.
Features of the new emergency-stop pushbutton actuators include the option of an illuminated ring which can be used to ensure their position is indicated as clearly as possible on a machine or plant, even in dark environments. The illuminated ring also indicates the machine’s operating state reliably, even from a long distance. For example, when tripped, three separately controllable LED rows can be activated as a running light. The possibility of individually labelling the illuminated ring using the Labeleditor software will also soon be available.
The new M22 emergency-stop/off buttons offer IP67 and IP69K protection and are tamper-proof in compliance with EN ISO13850. They also meet European and international safety standards in accordance with EN60204 and IEC60204. Approval to UL/CSA and approvals for shipboard use from Germanische Lloyd and Lloyd’s Register of Shipping are all in preparation.
####
Editor’s Notes
Eaton’s electrical business is a global leader in power distribution, power quality, control and automation, power monitoring, and energy management products and services. Eaton is positioned through its global electrical product series, to answer today’s most critical electrical power management challenges.
Eaton Corporation is a diversified power management company with more than 100 years of experience providing energy-efficient solutions that help our customers effectively manage electrical, hydraulic and mechanical power. With 2011 sales of $16.0 billion, Eaton is a global technology leader in electrical components, systems and services for power quality, distribution and control; hydraulics components, systems and services for industrial and mobile equipment; aerospace fuel, hydraulics and pneumatic systems for commercial and military use; and truck and automotive drivetrain and powertrain systems for performance, fuel economy and safety. Eaton has approximately 74,000 employees and sells products to customers in more than 150 countries. For more information, visit www.eaton.eu
Reader enquiries: Eaton Information Response Service, Grimshaw Lane, Middleton, Manchester M24 1GQ, Tel: +44 (0) 161 655 8900, Email: literature-info@eaton.com
Further press information: Please contact Melanie Hulbert, Technical Publicity, Tel: +44 (0)1582 390980, Email: mhulbert@technical-group.com
Colour separations: Please contact Christina Blake. Email: cblake@technical-group.com
Karen Shaw, +44 (0)161 6558988