Eaton’s New PowerXL Variable Frequency Drives: User-Friendly, Efficient and Robust

Date: 29 November 2012

Diversified industrial manufacturer Eaton Corporation has launched its new PowerXL variable frequency drives with a rating up to 250 kW at this year's SPS/IPC/Drives in Nuremberg. With this launch the company is expanding its lean strategy in the machine building and panel building sectors. Pluggable modules enable the PowerXL variable frequency drives to be incorporated quickly and simply into Eaton's SmartWire-DT connection and communication technology which completely eliminates the need for conventional control circuit wiring. The new drives give users from the machine building sector as well as from the materials handling and building services sectors an easy-to-install, operator-friendly and energy efficient solution for driving devices such as pumps, fans, conveyor belts, cranes, winding machines, compressors or lifts.

The new PowerXL variable frequency drive series currently consists of two models: The DC1 Compact and the DA1 Advanced Machinery Drive. The DC1 is the basic model covering ratings from 0.37 to 11 kW, and was developed for applications where robust design, availability and universal functionality are the main requirements. The DA1 series is designed for ratings from 0.75 kW to 250 kW, and is suitable for the most demanding solutions that require high performance. The PowerXL variable frequency drives also offer different open and closed-loop control methods. The DC1 controls the motor with U/f characteristics that enables an increased torque allowing the inverters to operate the motors at 150% of the rated power for 60 seconds and at 175% for 2 seconds.

The DA1 models also offer the user the possibility of Sensorless Vector Control (SLV) as well closed-loop control with a rotary encoder (CLV). In SLV mode the DA1 can even move from rest at a 200% torque and without the use of an encoder. The DA1 series is provided with PLC functionality and offers, in addition to a standard integrated PID controller, the possibility of powerful solutions for different applications such as cranes, lifts, winding machines and compressors.

Ease of use was a prime objective in the development of the drives facilitated by self-explanatory type codes, auto-tune functionality and convenient parameterisation (with only 14 standard parameters) simplify configuration and commissioning. As well as programming via the keys on the device or alternatively via a PC, the user can copy the parameter settings from one device to another quickly and simply using a Bluetooth PC stick with an RJ45 interface.

The PowerXL variable frequency drives come as standard with the Modbus RTU and CANopen fieldbus system. The user can connect other fieldbus systems such as Profibus, Profinet, DeviceNet, EthernetIP, EtherCat, Modbus TCP and BACnet easily via fieldbus modules. As an alternative to the fieldbus connection, the drives can also use the SmartWire-DT communication system. This makes it possible to not only parameterise the PowerXL frequency inverters centrally via the SmartWire-DT interface, but also to send them control commands and read diagnostic data from them. The device can also be controlled via a PROFIdrive profile which makes the full function spectrum of the PowerXL frequency inverters available.

With the focus on energy efficiency, the DA1 series supports both the standard three-phase motors that normally comply with the current IE2 and IE3 standard, as well as the highly efficient permanent magnet motors that are designed for the future IE4 standard. The devices also feature an energy optimiser that can automatically reduce the motor voltage with light loads.

The PowerXL frequency inverters supply full power up to ambient temperatures of 50°C (IP20). Eaton also offers the DA1 models up to 160 kW with protection to IP55. All devices come with international approvals (CE, cUL, UL, C-Tick, Gost-R, RoHS, DNV) and with single-phase and three-phase voltage inputs of 115 V, 230 V and 400/480 V are ideally suited for global use.

Visitors to SPS/IPC/Drives in Nuremberg can obtain detailed information about Lean Solutions (Lean Automation, Lean Connectivity, Lean Power) as well as the new PowerXL variable frequency drives in Hall 9, Stand 371.

####

Editor’s Notes
Eaton’s electrical business is a global leader in power distribution, power quality, control and automation, power monitoring, and energy management products and services. Eaton is positioned through its global electrical product series, to answer today’s most critical electrical power management challenges.

Eaton Corporation is a diversified power management company with more than 100 years of experience providing energy-efficient solutions that help our customers effectively manage electrical, hydraulic and mechanical power. With 2011 sales of $16.0 billion, Eaton is a global technology leader in electrical components, systems and services for power quality, distribution and control; hydraulics components, systems and services for industrial and mobile equipment; aerospace fuel, hydraulics and pneumatic systems for commercial and military use; and truck and automotive drivetrain and powertrain systems for performance, fuel economy and safety. Eaton has approximately 74,000 employees and sells products to customers in more than 150 countries. For more information, visit www.eaton.eu

Reader enquiries: Eaton Information Response Service, Grimshaw Lane, Middleton, Manchester M24 1GQ, Tel: +44 (0) 161 655 8900, Email: literature-info@eaton.com

Further press information: Please contact Melanie Hulbert, Technical Publicity, Tel: +44 (0)1582 390980, Email: mhulbert@technical-group.com

Colour separations: Please contact Christina Blake. Email: cblake@technical-group.com