Eaton’s CRO Ratings
Eaton’s CRO Ratings (Russell 1000® Companies)*
2010 | 2009 | 2008 | |
Environment | 44 | 36 | 16 |
Climate Change | 23 | 14 | 32 |
Human Rights | 12 | 137 | 50 |
Philanthropy | 39 | 1 | 122 |
Employee Relations | 174 | 130 | 37 |
Financial | 384 | 414 | 586 |
Governance | 369 | 343 | 163 |
Overall Rank | 41 | 31 | 2 |
*Russell 1000 Index measures the performance of the large-cap segment of the U.S. stock market. It is a subset of the Russell 3000® Index and includes approximately 1,000 of the largest companies based on a combination of market cap and current index membership. The Russell 1000 represents approximately 92% of the Russell 3000 Index. http://www.russell.com/Indexes/data/fact_sheets/us/Russell_1000_Index.asp