Featured White Papers
Eaton's white papers demonstrate how our technology solutions can best address your needs and solve your most pressing business problems.
| Title | Publication Date
|
Type | Size |
| Replacement of hydro plant generator oil circuit breakers with modern vacuum technology
The successful implementation of vacuum generator circuit breakers for this hydro-plant project confirms the practical application and performance of vacuum circuit breakers in the 5000A range. |
9/28/2012 |
|
445 KB |
| Understanding Eaton Energy Saver System
A technical review of how Eaton ESS enhances reliability and efficiency |
10/09/2012 |
|
873 KB |
| Recommended Installation Practices for CHSPT1 and CHSPT2 Products
UL1449 3rd Edition Surge Products – Eaton Type 1 & 2 Surge Products |
10/17/2012 |
|
64 KB |
| AC Versus DC Power Distribution
Issues to consider when comparing options for improving data center energy efficiency |
10/29/2012 |
|
466 KB |
| Variable frequency drives: energy savings for pumping applications | 11/09/2012 |
|
786 KB |
| Arc-preventative motor control centers
Arc-preventative MCCs enhance personnel safety, protect equipment and support more reliable operations. |
11/30/2012 |
|
790 KB |
| Underground mining systems—the invisible and looming danger
If people aren’t in harm’s way, they can’t get hurt. Seems reasonable, right? Of course, this is the reason that many mines are trending toward automation and remote monitoring of electrical systems. |
12/13/2012 |
|
420 KB |
| Choosing between a soft starter and a variable frequency drive to fit your application
Choosing between a soft starter and a variable frequency drive often depends on the application, system requirements, and cost (both for initial startup and over the life cycle of the system). |
1/31/2013 |
|
592 KB |
| Grid support stability for reliable, renewable power
Understand why energy storage is fundamental to large-scale solar projects |
2/15/2013 |
|
366 KB |
| Generator Circuit Breakers have special requirements for Generator Protection
This paper summarizes unique and demanding aspects of protecting generator circuits and compares differences between the requirements for generator circuit breakers and those for standard distribution circuit breakers. |
4/19/2013 |
|
231 KB |