Title
|
Publication Date | Type | Size | PUB# | |
|
Carter® Ball Valve
Eaton’s Carter® Model 64015 Ball Valve is designed to mate with various manufacturers’ underwing refueling nozzles to provide ease of strainer inspection and to add a true swivel action to the combination unit. |
5/30/2013 |
|
1.1 MB | TF100-88C |
|
Carter® Adapter — 4-inch API style
Eaton’s Carter® 4-inch adapters are made in accordance with API Bulletin 1584 to mate API 1584 compliant hydrant or bottom loading couplers. |
3/29/2013 |
|
403 KB | DS100-100C |
|
Carter® Bottom Loading Adapters
Eaton’s Carter® Bottom Loading Adapters are designed to be used for bottom loading of a refueler, for connection to a hydrant system or tank farm pumping system for test adapters, or for use in a recirculation test system on refuelers. |
5/29/2013 |
|
1.1 MB | TF100-77F |
|
Carter® Bottom Loading Components - 4 inch
Eaton’s Carter® 4-inch bottom loading valves and accompanying level sensor are designed for use in refuelers where bottom loading/off-loading rates of up to 800 gpm (3028 l/min) are desired. |
6/14/2013 |
|
1.1 MB | TF100-121E |
|
Carter® Bottom Loading Components — 3-inch
Eaton’s Carter® Model 64129 3-inch Bottom Loading Valve and accompanying Model 64079 Jet Level Sensor are designed for use in refuelers without available air pressure to provide off-loading capability. |
5/30/2013 |
|
1.2 MB | TF100-95D |
|
Carter® Bottom Loading System Components — 6-inch
Eaton’s Carter® 6-inch Bottom Loading Valves and accompanying Level Sensor are designed for use in refuelers where bottom loading/off-loading rates over 600 gpm (2271 l/min) are desired. |
5/30/2013 |
|
1.6 MB | TF100-94D |
|
Carter® Bypass Pressure Control Valve — Model 64503 and Model 64513
Eaton’s Carter® Model 64503 3-inch and Model 64513 4-inch Bypass Control Valves are the latest innovation in solenoid-operated bypass control valve technology. |
5/30/2013 |
|
974 KB | TF100-111C |
|
Carter® Bypass Pressure Control Valves — Model 64501 and Model 64511
Eaton’s Carter® Model 64501 3-inch and Model 64511 4-inch Bypass Control Valves are the latest innovation in air reference pressure-operated bypass control valve technology. |
5/30/2013 |
|
468 KB | TF100-109C |
|
Carter® Closed Circuit Refueling (CCR) Nozzle — Model 64017
Eaton’s Carter® Model 64017 Closed Circuit Refueling (CCR) nozzles are designed to connect to vehicles, helicopters and ground units, that have receptacles in accordance with U.S. Army drawing C13219E0479 or equivalent. |
5/30/2013 |
|
1.3 MB | TF100-89D |
|
Carter® Continuity Dry Break Swivel Quick Disconnect — Model 64155
Eaton’s Carter® Model 64155 Continuity Dry Break Swivel Disconnect is designed to be used on any military standard D-1 or D-2 nozzle, including Eaton Models 64349H, 64349J. 64201H, 64349N, 64201J and 64201N. |
5/29/2013 |
|
655 KB | DS100-107C |