Title
|
Publication Date | Type | Size | PUB# | |
|
Carter® D-3 Universal Inlet Coupling
Eaton’s Carter® Model 47566 D-3 style Universal Inlet Coupling will retrofit onto any existing Model 64201 nozzle and most Model 64349 nozzles |
5/29/2013 |
|
644 KB | DS100-110C |
|
Carter® Digital II Pressure Control System
Eaton's Carter® Digital II Pressure Control System combines hydro-mechanical valving and a microprocessor to control and regulate fuel pressure to the aircraft |
5/30/2013 |
|
1.2 MB | TF100-104E |
|
Carter® Dry Break Quick Disconnect — Model 61154
Eaton’s Carter® Model 61154 Dry Break Quick Disconnect is an updated design of earlier Model 60672-1. |
6/14/2013 |
|
810 KB | TF100-119C |
|
Carter® Emergency Breakaway Coupling, 7-inch — Model 64191
Eaton’s Carter® Emergency Breakaway Coupling Model 64191 was developed in conjunction with the Canadian Navy during their search to eliminate fuel spillage at sea. |
5/30/2013 |
|
1.1 MB | TF100-99C |
|
Carter® Emergency Breakaway Couplings
Eaton’s Carter® Emergency Breakaway Couplings (EBC’s) are available for use with 2, 2½, 3 and 6 to 7-inch hose sizes. |
5/30/2013 |
|
1.1 MB | TF100-102C |
|
Carter® Filter Water Slug Control Valve — Model 64298
Eaton's Carter® Model 64298 Filter Water Slug Control Valve is a non-contact, fully electronic water sump control device. |
5/29/2013 |
|
621 KB | DS100114-F |
|
Carter® Gravity Filling Adapter (GFA)
Eaton's Carter® Gravity Filling Adapter (GFA)is for use with Closed Circuit Refueling (CCR)nozzles. Model 64014 (per MIL-N-52748) is for standard temperature applications. Model 64033 (per MIL-N-53093), is for arctic temperature use. |
5/29/2013 |
|
637 KB | DS100-102C |
|
Carter® Ground Fueling Hydrant Coupler Model 64900 - 4 inch API Style
Model 64900 Hydrant Coupler is used for air reference pressure control systems. Mates with all adapters in accordance with API Bulletin 1584. |
9/11/2013 |
|
948 KB | TF100-120C |
|
Carter® Ground Fueling Model 64800 Hydrant Coupler - 4 inch API Style
Carter® Hydrant Coupler Model 64800, for use in air reference pressure control systems |
9/03/2013 |
|
783 KB | TF100-113C |
|
Carter® Heavy Duty Refueling Nozzle Model 64250
Eaton's Carter® Model 64250 is derived from earlier Model 64200 and has been introduced, primarily for those airports that have extremely heavy duty requirements. |
5/30/2013 |
|
1.3 MB | TF100-105D |