Title
|
Publication Date | Type | Size | PUB# | |
|
Carter® Ground Fueling Hydrant Coupler - API Style
Eaton’s Carter brand Model 61525 hydrant coupler is a rugged, lightweight 4 inch coupler designed for the high flow rates used in today’s hydrant systems. |
9/23/2011 |
|
492 KB | TF100-85B |
|
Carter® Ground Fueling Hydrant Pit Valve — 2-½ inch
Eaton’s Carter brand Model 61524 hydrant pit valve is designed to provide deadman control of the refueling operation within the hydrant pit. |
9/23/2011 |
|
853 KB | TF100-84C |
|
Carter® Ground Fueling Inline & Bypass Control Valves — Digital Control
Eaton’s Carter brand Models 64504 and 64514 inline valves and Models 64505 & 64515 bypass valves are used in the digital line of controls. |
9/23/2011 |
|
784 KB | TF100-112B |
|
Carter® Ground Fueling Inline Pressure Control Valves
Eaton’s Carter brand Models 64500 and 64510 are the latest innovation in 3 & 4 inch inline air reference pressure operated control valves. |
9/23/2011 |
|
420 KB | TF100-108C |
|
Carter® Ground Fueling Inline Pressure Control Valves
Eaton’s Carter brand Models 64502 and 64512 are the latest innovation in 3 & 4 inch inline solenoid operated control valves. |
9/23/2011 |
|
281 KB | TF100-110B |
|
Carter® Ground Fueling Inward Opening Vent - 3 inch
Eaton’s Carter brand Model 64168 is a 3 inch mechanically operated inward opening vent that is in compliance with DOT 406 & 407. |
7/01/2009 |
|
173 KB | DS100-104A |
|
Carter® Ground Fueling Inward Opening Vent Valve - 5-¼ inch
Eaton’s Carter brand Model 64167 air operated vent valve has been designed to meet the requirements of the new DOT specification. |
7/01/2009 |
|
310 KB | DS100-103A |
|
Carter® Ground Fueling Model 60554 Hydrant Pit Valve
Eaton's Carter brand Model 60554 hydrant pit valve is a family of valves that includes lanyard, air or dual air/lanyard operated pilot valves. |
2/14/2012 |
|
863 KB | TF100-80D |
|
Carter® Ground Fueling Nozzle Ball Valve
Eaton’s Carter brand Model 64015 ball valve is designed to mate with various manufacturers’ underwing refueling nozzles to provide ease of strainer inspection and to add a true swivel action to the combination unit. |
9/23/2011 |
|
457 KB | TF100-88B |
|
Carter® Ground Fueling Pressure Fueling Nozzle
Building on the success of Eaton’s earlier Carter brand Model 64348, the lightweight and rugged Model 64200 pressure refueling nozzle has been designed to increase durability and decrease maintenance costs. |
9/23/2011 |
|
770 KB | TF100-100B |