Title
|
Publication Date | Type | Size | PUB# | |
|
Carter® Ground Fueling Pressure Fueling Nozzle
Eaton’s Carter brand is the leading supplier of nozzles qualified in accordance with SAE AS5877 (MIL-N-5877). Carter brand Model 64201H is listed as being qualified on the QPL. |
9/23/2011 |
|
3.6 MB | TF100-101C |
|
Carter® Ground Fueling Pressure Loss Compensator & Venturis
Eaton’s Carter brand Model 60559 pressure loss compensator and a full range of venturis are designed to suit any vehicle application. |
9/23/2011 |
|
825 KB | TF100-93C |
|
Carter® Ground Fueling Pressure Refueling Nozzle
Eaton’s Carter Model 64348 underwing fueling nozzle has been used world-wide in the aircraft fueling industry for many years. It includes a true swivel disconnect and compact flow control handle, allowing easy connection to the aircraft. |
12/13/2011 |
|
651 KB | TF100-106C |
|
Carter® Ground Fueling Special Tools
This brochure outlines those special tools that are essential to maintaining Eaton’s Carter brand products. |
9/23/2011 |
|
270 KB | TF100-116B |
|
Carter® Ground Fueling Swivel Quick Disconnect
Eaton’s Carter brand Model 64155 continuity dry break swivel disconnect is designed to be used on any military standard D-1 or D-2 nozzle, including Carter brand Models 64349H, 64349J. 64201H, 64349N, 64201J & 64201N. |
11/14/2011 |
|
151 KB | DS100-107B |
|
Carter® Ground Fueling Underwing Refueling Nozzle
Model 64250 is derived from Model 64200 and has been introduced, primarily for those airports that have extremely heavy duty requirements. |
9/23/2011 |
|
826 KB | TF100-105C |
|
Carter® Ground Fueling Underwing Refueling Nozzle
Eaton’s Carter brand is the leading manufacturer of nozzles qualified in accordance with SAE AS5877 (MIL-N-5877). Model 64349H underwing refueling nozzle is listed as being qualified on the QPL. |
11/15/2011 |
|
819 KB | TF100-107D |
|
Carter® Ground Fueling Underwing Refueling Nozzle
Eaton’s Carter brand Model 60427 underwing nozzle is utilized world-wide by more companies and at more airports than any other nozzle. |
9/23/2011 |
|
635 KB | TF100-78C |
|
Carter® Ground Fueling Underwing Refueling Nozzle
Eaton’s Carter brand Model 64049 underwing nozzle is designed for small airfield fixed base operators’ (FBOs) use with a new easy to use quick disconnect (QD) for strainer checking, with or without an effective dry break. |
9/23/2011 |
|
875 KB | TF100-91B |
|
Carter® Ground Fueling Unisex Couplings A-A-59377
Eaton’s Carter brand Model 64031 3 inch unisex coupling is designed in accordance with A-A-59377 (supersedes MIL-C-53071). |
9/23/2011 |
|
942 KB | TF100-124B |