Title
|
Publication Date | Type | Size | PUB# | |
|
Carter® Underwing Refueling Nozzle Model 64049
Eaton’s Carter® Model 64049 Underwing Nozzle is designed for small airfield fixed base operators’ (FBOs) use with a new easy to use quick disconnect (QD) for strainer checking, with or without an effective dry break. |
6/14/2013 |
|
1.2 MB | TF100-91C |
|
Carter® Underwing Refueling Nozzle Model 64349
Eaton’s Carter® product line is the leading manufacturer of nozzles qualified in accordance with SAE AS5877 (MIL-N-5877). Model 64349H Underwing Refueling Nozzle is listed as being qualified on the QPL. |
5/30/2013 |
|
1.4 MB | TF100-107E |
|
Carter® Underwing Refueling Nozzle — Model 60427
Eaton’s Carter® Model 60427 Underwing Refueling Nozzle is utilized worldwide by more companies and at more airports than any other nozzle. |
5/29/2013 |
|
1.0 MB | TF100-78D |
|
Carter® Underwing Refueling Nozzle — Model 64348
Eaton’s Carter® Model 64348 Underwing Refueling Nozzle has been used worldwide in the aircraft fueling industry for many years. It includes a true swivel disconnect and compact flow control handle, allowing easy connection to the aircraft. |
5/30/2013 |
|
904 KB | TF100-106D |
|
Carter® Unisex Couplings — 2-Inch, Valved
Eaton’s Carter® 2-inch valved unisex couplings are designed in accordance with A-A-59377 (supersedes MIL-C-53071) and are completely interchangeable with similar 2-inch couplings made by Eaton’s Aeroquip® product line. |
6/14/2013 |
|
1.1 MB | TF100-123D |
|
Carter® Unisex Couplings, 2-Inch Non-Valved
Eaton’s Carter® Unisex Couplings are designed in accordance with A-A-59377 (supersedes MIL-C-53071) and are completely interchangeable with Eaton’s Aeroquip product line's similar 2-inch couplings. |
6/14/2013 |
|
742 KB | TF100-122C |
|
Carter® Unisex Couplings, A-A-59377 — Model 64031
Eaton’s Carter® Model 64031 3-inch Unisex Coupling is designed in accordance with A-A-59377 (supersedes MIL-C-53071). |
6/14/2013 |
|
1.7 MB | TF100-124C |
|
Carter® Vent - Auxiliary
Eaton’s Carter® Models 64078 and 64159 Vents are designed to act as auxiliary vents only for venting vapor during bottom loading and for allowing in-flow of air during refueling. |
5/29/2013 |
|
711 KB | DS100-109D |