Title
|
Publication Date | Type | Size | PUB# | |
|
Carter® Ground Fueling Pressure Refueling Nozzle
Eaton’s Carter Model 64348 underwing fueling nozzle has been used world-wide in the aircraft fueling industry for many years. It includes a true swivel disconnect and compact flow control handle, allowing easy connection to the aircraft. |
12/13/2011 |
|
651 KB | TF100-106C |
|
Carter® Ground Fueling Pressure Loss Compensator & Venturis
Eaton’s Carter brand Model 60559 pressure loss compensator and a full range of venturis are designed to suit any vehicle application. |
9/23/2011 |
|
825 KB | TF100-93C |
|
Carter® Ground Fueling Pressure Fueling Nozzle
Building on the success of Eaton’s earlier Carter brand Model 64348, the lightweight and rugged Model 64200 pressure refueling nozzle has been designed to increase durability and decrease maintenance costs. |
9/23/2011 |
|
770 KB | TF100-100B |
|
Carter® Ground Fueling Pressure Fueling Nozzle
Eaton’s Carter brand is the leading supplier of nozzles qualified in accordance with SAE AS5877 (MIL-N-5877). Carter brand Model 64201H is listed as being qualified on the QPL. |
9/23/2011 |
|
3.6 MB | TF100-101C |
|
Carter® Ground Fueling Nozzle Ball Valve
Eaton’s Carter brand Model 64015 ball valve is designed to mate with various manufacturers’ underwing refueling nozzles to provide ease of strainer inspection and to add a true swivel action to the combination unit. |
9/23/2011 |
|
457 KB | TF100-88B |
|
Carter® Ground Fueling Model 60554 Hydrant Pit Valve
Eaton's Carter brand Model 60554 hydrant pit valve is a family of valves that includes lanyard, air or dual air/lanyard operated pilot valves. |
2/14/2012 |
|
863 KB | TF100-80D |
|
Carter® Ground Fueling Inward Opening Vent Valve - 5-¼ inch
Eaton’s Carter brand Model 64167 air operated vent valve has been designed to meet the requirements of the new DOT specification. |
7/01/2009 |
|
310 KB | DS100-103A |
|
Carter® Ground Fueling Inward Opening Vent - 3 inch
Eaton’s Carter brand Model 64168 is a 3 inch mechanically operated inward opening vent that is in compliance with DOT 406 & 407. |
7/01/2009 |
|
173 KB | DS100-104A |
|
Carter® Ground Fueling Inline Pressure Control Valves
Eaton’s Carter brand Models 64500 and 64510 are the latest innovation in 3 & 4 inch inline air reference pressure operated control valves. |
9/23/2011 |
|
420 KB | TF100-108C |
|
Carter® Ground Fueling Inline Pressure Control Valves
Eaton’s Carter brand Models 64502 and 64512 are the latest innovation in 3 & 4 inch inline solenoid operated control valves. |
9/23/2011 |
|
281 KB | TF100-110B |