Title
|
Publication Date | Type | Size | PUB# | |
|
Carter® Gravity Filling Adapter (GFA)
Eaton's Carter® Gravity Filling Adapter (GFA)is for use with Closed Circuit Refueling (CCR)nozzles. Model 64014 (per MIL-N-52748) is for standard temperature applications. Model 64033 (per MIL-N-53093), is for arctic temperature use. |
5/29/2013 |
|
637 KB | DS100-102C |
|
Carter® Filter Water Slug Control Valve — Model 64298
Eaton's Carter® Model 64298 Filter Water Slug Control Valve is a non-contact, fully electronic water sump control device. |
5/29/2013 |
|
621 KB | DS100114-F |
|
Carter® Emergency Breakaway Couplings
Eaton’s Carter® Emergency Breakaway Couplings (EBC’s) are available for use with 2, 2½, 3 and 6 to 7-inch hose sizes. |
5/30/2013 |
|
1.1 MB | TF100-102C |
|
Carter® Emergency Breakaway Coupling, 7-inch — Model 64191
Eaton’s Carter® Emergency Breakaway Coupling Model 64191 was developed in conjunction with the Canadian Navy during their search to eliminate fuel spillage at sea. |
5/30/2013 |
|
1.1 MB | TF100-99C |
|
Carter® Dry Break Quick Disconnect — Model 61154
Eaton’s Carter® Model 61154 Dry Break Quick Disconnect is an updated design of earlier Model 60672-1. |
6/14/2013 |
|
810 KB | TF100-119C |
|
Carter® Digital II Pressure Control System
Eaton's Carter® Digital II Pressure Control System combines hydro-mechanical valving and a microprocessor to control and regulate fuel pressure to the aircraft |
5/30/2013 |
|
1.2 MB | TF100-104E |
|
Carter® D-3 Universal Inlet Coupling
Eaton’s Carter® Model 47566 D-3 style Universal Inlet Coupling will retrofit onto any existing Model 64201 nozzle and most Model 64349 nozzles |
5/29/2013 |
|
644 KB | DS100-110C |
|
Carter® Continuity Dry Break Swivel Quick Disconnect — Model 64155
Eaton’s Carter® Model 64155 Continuity Dry Break Swivel Disconnect is designed to be used on any military standard D-1 or D-2 nozzle, including Eaton Models 64349H, 64349J. 64201H, 64349N, 64201J and 64201N. |
5/29/2013 |
|
655 KB | DS100-107C |
|
Carter® Closed Circuit Refueling (CCR) Nozzle — Model 64017
Eaton’s Carter® Model 64017 Closed Circuit Refueling (CCR) nozzles are designed to connect to vehicles, helicopters and ground units, that have receptacles in accordance with U.S. Army drawing C13219E0479 or equivalent. |
5/30/2013 |
|
1.3 MB | TF100-89D |
|
Carter® Bypass Pressure Control Valves — Model 64501 and Model 64511
Eaton’s Carter® Model 64501 3-inch and Model 64511 4-inch Bypass Control Valves are the latest innovation in air reference pressure-operated bypass control valve technology. |
5/30/2013 |
|
468 KB | TF100-109C |