Title
|
Publication Date | Type | Size | PUB# | |
|
Carter® Ground Fueling Bottom Loading Components - 3 inch
Eaton’s Carter brand Model 64129 3 inch bottom loading valve and accompanying Model 64079 level sensor are designed for use in refuelers without available air pressure to provide off-loading capability. |
11/04/2011 |
|
869 KB | TF100-95C |
|
Carter® Ground Fueling Bottom Loading Adapters
Eaton’s Carter brand 2-½ inch aircraft standard bayonet refueling adapters mate underwing nozzles or 2-½ inch hydrant couplers, with several choices of flanged or threaded inlets. |
9/23/2011 |
|
748 KB | TF100-77D |
|
Carter® Ground Fueling Adapter - 4 inch API style
Eaton’s Carter® 4 inch adapters are made in accordance with API Bulletin 1584 to mate API 1584 compliant hydrant or bottom loading couplers. |
3/29/2013 |
|
403 KB | DS100-100C |