Title
|
Publication Date | Type | Size | PUB# | |
|
Carter® Ground Fueling Dry Break Quick Disconnect
Eaton’s Carter brand Model 61154 dry break quick disconnect (QD) is an updated design of Model 60672-1. |
9/23/2011 |
|
755 KB | TF100-119B |
|
Carter® Ground Fueling Emergency Breakaway Coupling - 7 inch
Eaton’s Carter brand emergency breakaway fuel coupling was developed in conjunction with the Canadian Navy during their search to eliminate fuel spillage at sea. |
9/23/2011 |
|
757 KB | TF100-99B |
|
Carter® Ground Fueling Emergency Breakaway Couplings
Eaton’s Carter brand emergency breakaway couplings (EBC’s) are available for use with 2, 2-½, 3 & 6-7 inch hose sizes. |
9/23/2011 |
|
865 KB | TF100-102B |
|
Carter® Ground Fueling Gravity Filling Adapter
Eaton's Carter® Gravity Filling Adapter (GFA)is for use with closed circuit refueling nozzles (CCRs). Model 64014 (per MIL-N-52748) is for standard temperature applications. Model 64033 (per MIL-N-53093), is for arctic temperature use. |
3/29/2013 |
|
469 KB | DS100-102C |
|
Carter® Ground Fueling HIFR Nozzle
Eaton’s Carter brand Model 64048 pressure fueling nozzle is used for Helicopter In-Flight Refueling (HIRF) operations from US naval vessels. Designed to connect to helicopters that have receptacles in accordance with with US Army drawing C13219E0479 or equivalent. |
9/23/2011 |
|
759 KB | TF100-127B |
|
Carter® Ground Fueling Hose End Control Valves
Eaton’s Carter brand hose end control valves (HECVs) provide pressure limitation at the outlet to protect the aircraft while refueling. |
9/23/2011 |
|
980 KB | TF100-76B |
|
Carter® Ground Fueling Hydrant Coupler - 2-½ inch
Eatons’ Carter® brand Model 61445 Hydrant Coupler is designed to connect a hydrant servicer to a hydrant valve which incorporates the 2-½ inch international standard three lug aircraft bayonet adapter. |
9/23/2011 |
|
381 KB | TF100-83B |
|
Carter® Ground Fueling Hydrant Coupler - 2-½ Inch
Eatons’ Carter brand Model 64300 hydrant coupler is designed to connect a hydrant servicer to a hydrant valve which incorporates a 2-½ inch international standard three lug aircraft bayonet adapter. |
9/23/2011 |
|
440 KB | TF100-126B |
|
Carter® Ground Fueling Hydrant Coupler - 4 Inch API Style
Eaton’s Carter brand Model 64802 4 inch API style hydrant coupler is nearly identical to the widely used Carter brand Model 60700-1 and the newer Model 64800 coupler. |
9/23/2011 |
|
735 KB | TF100-125B |
|
Carter® Ground Fueling Hydrant Coupler - 4 Inch API Style
Eaton’s Carter brand Model 64804 coupler is derived from the standard Model 64802 digital coupler to provide an excess flow control feature. |
9/23/2011 |
|
983 KB | TF100-114B |