Title
|
Publication Date | Type | Size | PUB# | |
|
Carter® Hydrant Coupler - API Style — Model 64910
Eaton’s Carter® Model 64910 Hydrant Coupler is designed to supersede earlier Model 64900. It is used for air-reference pressure control systems. |
5/31/2013 |
|
1.6 MB | TF100-128C |
|
Carter® Hydrant Coupler - API Style — Model 61525
Eaton’s Carter® Model 61525 Hydrant Coupler is a rugged, lightweight 4-inch coupler designed for the high flow rates used in today’s hydrant systems. |
5/30/2013 |
|
789 KB | TF100-85C |
|
Carter® Hydrant Coupler - Model 64810 API Style
Eaton’s Carter® Model 64810 coupler is designed to supersede the earlier Model 64800. It is used for air reference pressure control systems. |
6/14/2013 |
|
1.7 MB | TF100-129C |
|
Carter® Hydrant Coupler — 2½-Inch, Model 64300
Eatons’ Carter® Model 64300 Hydrant Coupler is designed to connect a hydrant servicer to a hydrant valve which incorporates a 2½-inch international standard three lug aircraft bayonet adapter. |
6/14/2013 |
|
1.4 MB | TF100-126C |
|
Carter® Hydrant Coupler — Model 64804
Eaton’s Carter® Model 64804 Hydrant Coupler is derived from the standard Model 64802 digitally controlled hydrant coupler to provide an excess flow control feature. |
5/31/2013 |
|
904 KB | TF100-114C |
|
Carter® Hydrant Coupler, 2½-inch — Model 61445
Eatons’ Carter® Model 61445 Hydrant Coupler is designed to connect a hydrant servicer to a hydrant valve which incorporates the 2½-inch international standard three-lug aircraft bayonet adapter. |
5/29/2013 |
|
436 KB | TF100-83C |
|
Carter® Hydrant Coupler, 4-Inch API Style — Model 64802
Eaton’s Carter® Model 64802 4-inch API style Hydrant Coupler is nearly identical to the earlier, widely used Model 60700-1 and the newer Model 64800 coupler. However, certain features have been modified to allow it to be operated digitally. |
6/14/2013 |
|
1.2 MB | TF100-125C |
|
Carter® Hydrant Pit Valve, 2½-inch — Model 61524
Eaton’s Carter® Model 61524 Hydrant Pit Valve is available with 6 or 4-inch inlet flanges, both terminating with a 2½-inch international standard three-lug aircraft bayonet adapter. |
5/29/2013 |
|
1.0 MB | TF100-84D |
|
Carter® Inline and Bypass Control Valves — Digital Control
Eaton’s Carter® Models 64504 and 64514 Inline Control Valves and Models 64505 and 64515 Bypass Control Valves are used in a digitally operated pressure control system. |
5/31/2013 |
|
1.0 MB | TF100-112C |
|
Carter® Inline Pressure Control Valves — Model 64502 and Model 64512
Eaton’s Carter® Model 64502 3-inch and Model 64512 4-inch Inline Control Valves are the latest innovation in inline solenoid-operated control valve technology. |
5/30/2013 |
|
972 KB | TF100-110C |