| Title | Publication Date
|
Type | Size | PUB# | |
|
Carter® Ground Fueling Gravity Filling Adapter
Eaton's Carter® Gravity Filling Adapter (GFA)is for use with closed circuit refueling nozzles (CCRs). Model 64014 (per MIL-N-52748) is for standard temperature applications. Model 64033 (per MIL-N-53093), is for arctic temperature use. |
3/29/2013 |
|
469 KB | DS100-102C |
|
Carter® Ground Fueling Adapter - 4 inch API style
Eaton’s Carter® 4 inch adapters are made in accordance with API Bulletin 1584 to mate API 1584 compliant hydrant or bottom loading couplers. |
3/29/2013 |
|
403 KB | DS100-100C |
|
Carter® Ground Fueling Bottom Loading Components - 6 inch
Eaton’s Carter brand 6 inch bottom loading valves and accompanying level sensor are designed for use in refuelers where bottom loading/off-loading rates over 600 gpm (2271 l/min) are desired. |
2/14/2012 |
|
1.5 MB | TF100-94C |
|
Carter® Ground Fueling Bottom Loading Components - 4 inch
Eaton’s Carter brand 4 inch bottom loading valves and accompanying level sensor are designed for use in refuelers where bottom loading/off-loading rates of up to 800 gpm (3028 l/min) are desired. |
2/14/2012 |
|
796 KB | TF100-121D |
|
Carter® Ground Fueling Model 60554 Hydrant Pit Valve
Eaton's Carter brand Model 60554 hydrant pit valve is a family of valves that includes lanyard, air or dual air/lanyard operated pilot valves. |
2/14/2012 |
|
863 KB | TF100-80D |
|
Carter® Ground Fueling Pressure Refueling Nozzle
Eaton’s Carter Model 64348 underwing fueling nozzle has been used world-wide in the aircraft fueling industry for many years. It includes a true swivel disconnect and compact flow control handle, allowing easy connection to the aircraft. |
12/13/2011 |
|
651 KB | TF100-106C |
|
Carter® Ground Fueling Underwing Refueling Nozzle
Eaton’s Carter brand is the leading manufacturer of nozzles qualified in accordance with SAE AS5877 (MIL-N-5877). Model 64349H underwing refueling nozzle is listed as being qualified on the QPL. |
11/15/2011 |
|
819 KB | TF100-107D |
|
Carter® Ground Fueling Swivel Quick Disconnect
Eaton’s Carter brand Model 64155 continuity dry break swivel disconnect is designed to be used on any military standard D-1 or D-2 nozzle, including Carter brand Models 64349H, 64349J. 64201H, 64349N, 64201J & 64201N. |
11/14/2011 |
|
151 KB | DS100-107B |
|
Carter® Ground Fueling D-3 Inlet Coupling
Eaton’s Carter brand Model 47566 D-3 universal inlet coupling will retrofit onto any existing Model 64201 nozzle and most Model 64349 nozzles |
11/14/2011 |
|
369 KB | DS100-110B |
|
Carter® Ground Fueling Bottom Loading Components - 3 inch
Eaton’s Carter brand Model 64129 3 inch bottom loading valve and accompanying Model 64079 level sensor are designed for use in refuelers without available air pressure to provide off-loading capability. |
11/04/2011 |
|
869 KB | TF100-95C |