| Title | Publication Date
|
Type | Size | PUB# | |
|
Carter® Ground Fueling Vent - Auxiliary
Eaton’s Carter brand Models 64078 and 64159 vents are designed to act as auxiliary vents only for venting vapor during bottom loading and for allowing in-flow of air during refueling. |
10/12/2011 |
|
238 KB | DS100-109C |
|
Carter® Ground Fueling Pressure Fueling Nozzle
Building on the success of Eaton’s earlier Carter brand Model 64348, the lightweight and rugged Model 64200 pressure refueling nozzle has been designed to increase durability and decrease maintenance costs. |
9/23/2011 |
|
770 KB | TF100-100B |
|
Carter® Ground Fueling Emergency Breakaway Couplings
Eaton’s Carter brand emergency breakaway couplings (EBC’s) are available for use with 2, 2-½, 3 & 6-7 inch hose sizes. |
9/23/2011 |
|
865 KB | TF100-102B |
|
Carter® Ground Fueling Hose End Control Valves
Eaton’s Carter brand hose end control valves (HECVs) provide pressure limitation at the outlet to protect the aircraft while refueling. |
9/23/2011 |
|
980 KB | TF100-76B |
|
Carter® Ground Fueling Hydrant Coupler - API Style
Eaton’s Carter brand Model 61525 hydrant coupler is a rugged, lightweight 4 inch coupler designed for the high flow rates used in today’s hydrant systems. |
9/23/2011 |
|
492 KB | TF100-85B |
|
Carter® Ground Fueling Hydrant Coupler - 4 Inch API Style
Eaton’s Carter brand Model 64802 4 inch API style hydrant coupler is nearly identical to the widely used Carter brand Model 60700-1 and the newer Model 64800 coupler. |
9/23/2011 |
|
735 KB | TF100-125B |
|
Carter® Ground Fueling Hydrant Coupler - 2-½ inch
Eatons’ Carter® brand Model 61445 Hydrant Coupler is designed to connect a hydrant servicer to a hydrant valve which incorporates the 2-½ inch international standard three lug aircraft bayonet adapter. |
9/23/2011 |
|
381 KB | TF100-83B |
|
Carter® Ground Fueling Underwing Refueling Nozzle
Model 64250 is derived from Model 64200 and has been introduced, primarily for those airports that have extremely heavy duty requirements. |
9/23/2011 |
|
826 KB | TF100-105C |
|
Carter® Ground Fueling Close Circuit Refueling Nozzle
Eaton’s Carter brand Model 64017 cosed circuit refueling (CCR) nozzles are designed to connect to vehicles, helicopters and ground units, that have receptacles in accordance with U.S. Army drawing C13219E0479 or equivalent. |
9/23/2011 |
|
798 KB | TF100-89B |
|
Carter® Ground Fueling Pressure Fueling Nozzle
Eaton’s Carter brand is the leading supplier of nozzles qualified in accordance with SAE AS5877 (MIL-N-5877). Carter brand Model 64201H is listed as being qualified on the QPL. |
9/23/2011 |
|
3.6 MB | TF100-101C |