| Title | Publication Date
|
Type | Size | PUB# | |
|
Carter® Ground Fueling Unisex Couplings, 2 Inch Valved
Eaton’s Carter brand unisex couplings are designed in accordance with A-A-59377 (supersedes MIL-C-53071) and are completely interchangeable with similar 2 inch couplings made by Eaton’s Aeroquip® brand. |
9/23/2011 |
|
717 KB | TF100-123C |
|
Carter® Ground Fueling Inward Opening Vent - 3 inch
Eaton’s Carter brand Model 64168 is a 3 inch mechanically operated inward opening vent that is in compliance with DOT 406 & 407. |
7/01/2009 |
|
173 KB | DS100-104A |
|
Carter® Ground Fueling Inward Opening Vent Valve - 5-¼ inch
Eaton’s Carter brand Model 64167 air operated vent valve has been designed to meet the requirements of the new DOT specification. |
7/01/2009 |
|
310 KB | DS100-103A |