| Title | Publication Date
|
Type | Size | PUB# | |
|
Carter® Adapter — 4-inch API style
Eaton’s Carter® 4-inch adapters are made in accordance with API Bulletin 1584 to mate API 1584 compliant hydrant or bottom loading couplers. |
3/29/2013 |
|
403 KB | DS100-100C |
|
Carter® Vent - Auxiliary
Eaton’s Carter® Models 64078 and 64159 Vents are designed to act as auxiliary vents only for venting vapor during bottom loading and for allowing in-flow of air during refueling. |
5/29/2013 |
|
711 KB | DS100-109D |
|
Carter® D-3 Universal Inlet Coupling
Eaton’s Carter® Model 47566 D-3 style Universal Inlet Coupling will retrofit onto any existing Model 64201 nozzle and most Model 64349 nozzles |
5/29/2013 |
|
644 KB | DS100-110C |
|
Carter® Bottom Loading Adapters
Eaton’s Carter® Bottom Loading Adapters are designed to be used for bottom loading of a refueler, for connection to a hydrant system or tank farm pumping system for test adapters, or for use in a recirculation test system on refuelers. |
5/29/2013 |
|
1.1 MB | TF100-77F |
|
Carter® Model 60554 Hydrant Pit Valve
Eaton's Carter® Model 60554 Hydrant Pit Valve is a family of valves that includes lanyard, air or dual air/lanyard operated pilot valves. |
5/29/2013 |
|
1.3 MB | TF100-80E |
|
Carter® Inward Opening Vent - 3-inch — Model 64168
Eaton’s Carter® Model 64168 is a 3-inch mechanically operated inward-opening vent that is in compliance with DOT 406 and 407 specifications. |
5/29/2013 |
|
408 KB | DS100-104C |
|
Carter® Gravity Filling Adapter (GFA)
Eaton's Carter® Gravity Filling Adapter (GFA)is for use with Closed Circuit Refueling (CCR)nozzles. Model 64014 (per MIL-N-52748) is for standard temperature applications. Model 64033 (per MIL-N-53093), is for arctic temperature use. |
5/29/2013 |
|
637 KB | DS100-102C |
|
Carter® Hydrant Pit Valve, 2½-inch — Model 61524
Eaton’s Carter® Model 61524 Hydrant Pit Valve is available with 6 or 4-inch inlet flanges, both terminating with a 2½-inch international standard three-lug aircraft bayonet adapter. |
5/29/2013 |
|
1.0 MB | TF100-84D |
|
Carter® Underwing Refueling Nozzle — Model 60427
Eaton’s Carter® Model 60427 Underwing Refueling Nozzle is utilized worldwide by more companies and at more airports than any other nozzle. |
5/29/2013 |
|
1.0 MB | TF100-78D |
|
Carter® Filter Water Slug Control Valve — Model 64298
Eaton's Carter® Model 64298 Filter Water Slug Control Valve is a non-contact, fully electronic water sump control device. |
5/29/2013 |
|
621 KB | DS100114-F |