| Title | Publication Date
|
Type | Size | PUB# | |
|
Carter® Ground Fueling Pressure Fueling Nozzle
Eaton’s Carter brand is the leading supplier of nozzles qualified in accordance with SAE AS5877 (MIL-N-5877). Carter brand Model 64201H is listed as being qualified on the QPL. |
9/23/2011 |
|
3.6 MB | TF100-101C |
|
Carter® Ground Fueling Bypass Pressure Control Valves
Eaton’s Carter brand Models 64503 and 64513 are the latest innovation in 3 & 4 inch bypass solenoid operated control valves. |
9/23/2011 |
|
673 KB | TF100-111B |
|
Carter® Ground Fueling HIFR Nozzle
Eaton’s Carter brand Model 64048 pressure fueling nozzle is used for Helicopter In-Flight Refueling (HIRF) operations from US naval vessels. Designed to connect to helicopters that have receptacles in accordance with with US Army drawing C13219E0479 or equivalent. |
9/23/2011 |
|
759 KB | TF100-127B |
|
Carter® Ground Fueling Inline Pressure Control Valves
Eaton’s Carter brand Models 64500 and 64510 are the latest innovation in 3 & 4 inch inline air reference pressure operated control valves. |
9/23/2011 |
|
420 KB | TF100-108C |
|
Carter® Ground Fueling Pressure Loss Compensator & Venturis
Eaton’s Carter brand Model 60559 pressure loss compensator and a full range of venturis are designed to suit any vehicle application. |
9/23/2011 |
|
825 KB | TF100-93C |
|
Carter® Ground Fueling Nozzle Ball Valve
Eaton’s Carter brand Model 64015 ball valve is designed to mate with various manufacturers’ underwing refueling nozzles to provide ease of strainer inspection and to add a true swivel action to the combination unit. |
9/23/2011 |
|
457 KB | TF100-88B |
|
Carter® Ground Fueling Dry Break Quick Disconnect
Eaton’s Carter brand Model 61154 dry break quick disconnect (QD) is an updated design of Model 60672-1. |
9/23/2011 |
|
755 KB | TF100-119B |
|
Carter® Ground Fueling Hydrant Coupler - 2-½ Inch
Eatons’ Carter brand Model 64300 hydrant coupler is designed to connect a hydrant servicer to a hydrant valve which incorporates a 2-½ inch international standard three lug aircraft bayonet adapter. |
9/23/2011 |
|
440 KB | TF100-126B |
|
Carter® Ground Fueling Unisex Couplings A-A-59377
Eaton’s Carter brand Model 64031 3 inch unisex coupling is designed in accordance with A-A-59377 (supersedes MIL-C-53071). |
9/23/2011 |
|
942 KB | TF100-124B |
|
Carter® Ground Fueling Unisex Couplings, 2 Inch Non-Valved
Eaton’s Carter brand unisex couplings are designed in accordance with A-A-59377 (supersedes MIL-C-53071) and are completely interchangeable with similar 2 inch couplings made by Eaton’s Aeroquip brand. |
9/23/2011 |
|
536 KB | TF100-122B |