| Title | Publication Date
|
Type | Size | PUB# | |
|
Carter® Ground Fueling Underwing Refueling Nozzle
Eaton’s Carter brand Model 64049 underwing nozzle is designed for small airfield fixed base operators’ (FBOs) use with a new easy to use quick disconnect (QD) for strainer checking, with or without an effective dry break. |
9/23/2011 |
|
875 KB | TF100-91B |
|
Carter® Ground Fueling Unisex Couplings, 2 Inch Valved
Eaton’s Carter brand unisex couplings are designed in accordance with A-A-59377 (supersedes MIL-C-53071) and are completely interchangeable with similar 2 inch couplings made by Eaton’s Aeroquip® brand. |
9/23/2011 |
|
717 KB | TF100-123C |
|
Carter® Ground Fueling Vent - Auxiliary
Eaton’s Carter brand Models 64078 and 64159 vents are designed to act as auxiliary vents only for venting vapor during bottom loading and for allowing in-flow of air during refueling. |
10/12/2011 |
|
238 KB | DS100-109C |
|
Carter® Ground Fueling Bottom Loading Components - 3 inch
Eaton’s Carter brand Model 64129 3 inch bottom loading valve and accompanying Model 64079 level sensor are designed for use in refuelers without available air pressure to provide off-loading capability. |
11/04/2011 |
|
869 KB | TF100-95C |
|
Carter® Ground Fueling Swivel Quick Disconnect
Eaton’s Carter brand Model 64155 continuity dry break swivel disconnect is designed to be used on any military standard D-1 or D-2 nozzle, including Carter brand Models 64349H, 64349J. 64201H, 64349N, 64201J & 64201N. |
11/14/2011 |
|
151 KB | DS100-107B |
|
Carter® Ground Fueling D-3 Inlet Coupling
Eaton’s Carter brand Model 47566 D-3 universal inlet coupling will retrofit onto any existing Model 64201 nozzle and most Model 64349 nozzles |
11/14/2011 |
|
369 KB | DS100-110B |
|
Carter® Ground Fueling Underwing Refueling Nozzle
Eaton’s Carter brand is the leading manufacturer of nozzles qualified in accordance with SAE AS5877 (MIL-N-5877). Model 64349H underwing refueling nozzle is listed as being qualified on the QPL. |
11/15/2011 |
|
819 KB | TF100-107D |
|
Carter® Ground Fueling Pressure Refueling Nozzle
Eaton’s Carter Model 64348 underwing fueling nozzle has been used world-wide in the aircraft fueling industry for many years. It includes a true swivel disconnect and compact flow control handle, allowing easy connection to the aircraft. |
12/13/2011 |
|
651 KB | TF100-106C |
|
Carter® Ground Fueling Bottom Loading Components - 6 inch
Eaton’s Carter brand 6 inch bottom loading valves and accompanying level sensor are designed for use in refuelers where bottom loading/off-loading rates over 600 gpm (2271 l/min) are desired. |
2/14/2012 |
|
1.5 MB | TF100-94C |
|
Carter® Ground Fueling Bottom Loading Components - 4 inch
Eaton’s Carter brand 4 inch bottom loading valves and accompanying level sensor are designed for use in refuelers where bottom loading/off-loading rates of up to 800 gpm (3028 l/min) are desired. |
2/14/2012 |
|
796 KB | TF100-121D |