| Title | Publication Date
|
Type | Size | PUB# | |
|
Carter® Ground Fueling Model 60554 Hydrant Pit Valve
Eaton's Carter brand Model 60554 hydrant pit valve is a family of valves that includes lanyard, air or dual air/lanyard operated pilot valves. |
2/14/2012 |
|
863 KB | TF100-80D |
|
Carter® Ground Fueling Hydrant Coupler - Model 64910 API Style
Eaton’s Carter Model 64910 coupler is designed to supersede the earlier Model 64900. It is used for air reference pressure control systems. |
2/14/2012 |
|
1.0 MB | TF100-128B |
|
Carter® Ground Fueling Hydrant Coupler - Model 64810 API Style
Eaton’s Carter Model 64810 coupler is designed to supersede the earlier Model 64800. It is used for air reference pressure control systems. |
2/14/2012 |
|
1.1 MB | TF100-129B |
|
Carter® Ground Fueling Gravity Filling Adapter
Eaton's Carter® Gravity Filling Adapter (GFA)is for use with closed circuit refueling nozzles (CCRs). Model 64014 (per MIL-N-52748) is for standard temperature applications. Model 64033 (per MIL-N-53093), is for arctic temperature use. |
3/29/2013 |
|
469 KB | DS100-102C |
|
Carter® Ground Fueling Adapter - 4 inch API style
Eaton’s Carter® 4 inch adapters are made in accordance with API Bulletin 1584 to mate API 1584 compliant hydrant or bottom loading couplers. |
3/29/2013 |
|
403 KB | DS100-100C |