Fifth Generation Superchargers
The fifth generation Eaton supercharger or Gen V is the culmination of over 50 years of improvement to the original design for Roots superchargers. It features two three-lobe rotors, twisted 60 degrees.
Eaton Gen V Family
Eaton Gen V superchargers are available in a variety of sizes based on the amount of air they process per revolution to coincide with engine displacement.
Eaton Gen V Performance Maps
Eaton supercharger performance is measured by thermal efficiency which takes into consideration Pressure Ratio and Air Flow. The results are then mapped and compared against customer requirements to determine the optimal size unit.
M45 Supercharger
The Eaton Supercharger Model 45 is designed for 2.0L to 3.0L passenger car and light truck engines, but may also be suitable for other engine sizes, depending on total system performance requirements.
M62 Supercharger
The Eaton Supercharger Model 62 is designed for 2.5L to 4.0L passenger car and light truck engines, but may also be suitable for other engine sizes, depending on total system performance requirements.
M90 Supercharger
The Eaton Supercharger Model 90 is designed for 3.0L to 5.0L passenger car and light truck engines, but may also be suitable for other engine sizes, depending on total system performance requirements.
M112 Supercharger
The Eaton Supercharger Model 112 is designed for larger passenger car and light truck engines, but may also be suitable for other engine sizes, depending on total system performance requirements.