TVS Supercharger Cutaway

Superchargers

Eaton manufactures highly engineered, roots-type positive displacement superchargers. The Eaton supercharger increases torque across the entire operating range without compromising drivability or emissions. Increasing supercharger torque allows vehicle manufacturers the option of using smaller, more economical 4- and 6-cylinder engines, without perceived loss in power train performance. Additionally, the supercharger incorporates a bypass system to reduce air handling losses when boost is not required, resulting in better fuel economy. Typical applications are on engines with displacements of 1.8L to 5.3L.

All aftermarket and service (rebuilds) superchargers are handled by the following distributors:

United States:
The Eaton Supercharger - One Simple, Powerful Solution

Eaton's Air Management Systems Division designs, manufactures and markets modified Roots-type positive displacement pumps, also known as "superchargers," for the original equipment and aftermarket industries.