Products
Fuel Limit Vent Valve for ORVR Systems
The Eaton Ribbon FLVV utilizes a special flexible sealing member that allows for higher shut-off capabilities.
Grade Vent Valve (GVV)
The Eaton GVV 268 fully integrates the in-line check valve into the vent valve assembly.
Inlet Check Valve
The Eaton seal-ring ICV limits permeation to less than 5 mg HC / day, making it a candidate for PZEV applications.
Roll-Over Valve
A Roll-Over Valve is a safety device that hinders fuel leakage in the instance of a vehicle roll over.