Performance Maps

R410 Please click for a larger version in a new browser window.

R900 Please click for a larger version in a new browser window.


R1320 Please click for a larger version in a new browser window.


R1900 Please click for a larger version in a new browser window.


DIMENSIONS AND DISPLACEMENT FOR ALL MODELS

Model Displacement   A - Min
w/72mm min dia pulley
A - Min
less then 72mm dia pulley
A
Max
B C Minimum recommended displacement application (L) Maximum recommended displacement application (L)
R350 0.35  L/REV 237 252 397 127 99 0.2 0.9
R410 0.41  L/REV 259 274 419 127 99 0.5 1.4
R530 0.53  L/REV 252 267 412 144 109 1 2
R660 0.66  L/REV 281 296 441 144 109 1.3 2.4
R900 0.90  L/REV 278 293 438 165 122 1.5 2.9
R1050 1.05  L/REV 305 320 465 165 122 1.9 3.4
R1320 1.32  L/REV 293 311 453 187 135 2.2 4.2
R1650 1.65  L/REV 331 349 491 187 135 3 5.2
R1900 1.90  L/REV 316 337 476 207 147 3.6 6.6
R2300 2.30  L/REV 352 373 512 207 147 4.3 7.8