Hotels
Eaton can help modernize the electrical systems of existing hotels, providing reliable power and increasing energy efficiency—thus, reducing utility costs. In addition, many of our product solutions can help hotels quality for LEED credits.
Reliability
- Hotels require reliable, safe power for their guests and staff. Eaton provides solutions to ensure a hotel has power no matter what the scenario, including quick connection to generators, onsite power activation and UPS units to provide uninterruptible power until backup generators can take over.
- Eaton's EESS team of engineers can evaluate the electrical system of a hotel and implement solutions that help save money and avoid service interruption.
Efficiency
- Eaton can help hotels curtail energy usage with tools such as occupancy sensors, energy audits and lighting controls. Our meters and monitoring software can help hotels proactively manage energy costs.
Safety
- Safety for guests and workers in hotels is the utmost importance. Eaton offers comprehensive studies to identify risks, training for employee safety and products that are designed to distance people and equipment from hazards.
Energy auditsEaton experts identify inefficiencies in the total consumption of energy from all sources—electricity, gas, steam, vacuum and compressed air. Then, engineers identify where waste is occurring and recommend and implement efficient solutions to shrink energy use.
Arc flash hazard analysisThis service identifies places in the power system where there is risk of an arc flash event. Once dangers are known, they can be managed with equipment, training and proper labeling.
Electrical safety trainingThis training helps employees to stay safe by teaching them how to identify and avoid danger.
Project-management servicesEaton project managers offer a single point of accountability for complex construction projects. This streamlines coordination, helping complete projects on time and on budget with turnkey assistance.
Quick connect assemblyEaton project managers offer a single point of accountability for complex construction projects. This streamlines coordination, helping complete projects on time and on budget with turnkey assistance.
Paralleling switchgearIf power is interrupted, the paralleling switchgear manages critical transactions from the power company to an on-site generator, protecting vital functions from any disruption.
Automatic isolation transfer switchesIf utility power stops or falls below an acceptable range, automatic transfer switches can activate on-site generated power to provide emergency power to critical loads throughout the facility. This fast response ensures equipment uptime.
UPS unitsUPS units ensure clean, uninterrupted power to keep critical functions running until backup generators can take over.
Power Xpert software and metersWith Power Xpert software and meters, hotel facility managers are able to monitor the power system in real time with an easy-to-use Web interface. By having this information available, many problems can be avoided before they happen.
Variable frequency drivesThese drives adjust a motor’s speed to match changing output requirements. Therefore, energy isn’t wasted in maintaining a constant motor speed. As a result, systems that respond to changing environmental conditions consume less energy.
Power factor correction capacitorsThese capacitors allow facilities to generate the reactive power needed to improve utilization, eliminating the need to source it from the utility. By reducing consumption, the facility is able to see immediate energy cost savings.
Harmonic mitigating transformersThese capacitors allow facilities to generate the reactive power needed to improve utilization, eliminating the need to source it from the utility. By reducing consumption, the facility is able to see immediate energy cost savings.
Lighting control software and occupancy sensorsThis simple solution reduces overall energy costs by detecting when a space is occupied and turning lights off when a room is empty or natural light is strong.
Molded case circuit breakers with Digitrip programmable technologyThese circuit breakers shut down the circuit when there is an overload, reducing the risk of fire and equipment damage and protecting people.
Surge protection equipmentSurge protection devices are designed to minimize damage to equipment when there’s a surge in voltage on an electrical circuit. The device detects the anomaly and temporarily diverts surge current away from the equipment it’s protecting.
Integrated facility system (IFS)Eaton's IFS solutions are designed to shorten construction time with prefabricated transformers, switchboards, UPSs, lighting control and DC power units. Because the equipment is ready to install and designed to save space, you save on construction costs.
Alternative energyEaton's IFS solutions are designed to shorten construction time with prefabricated transformers, switchboards, UPSs, lighting control and DC power units. Because the equipment is ready to install and designed to save space, you save on construction costs.
Electric vehicleEaton is an industry leader in electric vehicle (EV) and hybrid electric vehicle (HEV) components, including systems that provide fuel savings ranging from 30 to 60 percent. In addition, Eaton now provides the most robust, flexible offering of electric vehicle supply equipment (EVSE) on the market. Eaton’s Pow-R-Station family of solutions is the electric transportation industry’s premier EVSE.
Loading Content..Please wait!