New Construction
Eaton provides comprehensive solutions for new construction projects—from safe and energy-efficient products that can help new buildings qualify for LEED credits to project management services that can help successfully administer a new construction project from start to finish.
Reliability
- With systems analysis and design, Eaton's engineers can ensure a new building has the flexibility to adapt to changing requirements.
- Eaton can help ensure new construction projects have power no matter what the scenario with quick connections to generators and onsite power activation.
Efficiency
- Eaton is an industry leader in energy-efficient and sustainable turnkey electrical solutions and services for new construction projects.
- In addition, Eaton offers many product solutions to help new buildings qualify for LEED credits, as well as alternative energy solutions.
Safety
- Eaton provides cutting-edge product solutions with safety-conscious design and installation that comply with the latest industry codes and standards.
- Eaton’s Electrical Services & Systems team of engineers provides arc flash studies and safety audits to help ensure worker safety by reducing hazardous incidents.
- Workers can attend Eaton training programs designed to help them identify and avoid potential hazards such as arc flash and arc fault.
Eaton’s Electrical Services & Systems (EESS)Eaton’s Electrical Services & Systems team of engineers offers a comprehensive portfolio of services tailored for every stage of a power system’s life—design, build and support.
Systems analysis and designEaton engineers create a comprehensive view of the entire power system. With that information, flexibility is strategically built into the system, so that the power system can adapt to changing requirements.
TrainingEaton offers training for employees to teach them how to spot danger and avoid it. With this knowledge, employees can do a better job of protecting themselves.
Project managementEaton project managers offer a single point of accountability for complex construction projects. This streamlines coordination, helping complete projects on time and on budget with turnkey assistance.
SwitchgearEaton's low and medium voltage switchgear provide centralized control and protection of low and medium voltage power equipment and circuits.
Arc flash hazard analysisThis service identifies places in the power system where there is risk of an arc flash event. Once dangers are known, they can be managed with equipment, training and proper labeling.
Paralleling switchgearIf power is interrupted, the paralleling switchgear manages critical transactions from the power company to an on-site generator, protecting vital functions from any disruption.
Protective and predictive relaysWhen there is a surge in power, protective relays help to isolate the problem and protect the rest of the system from failing. Predictive relays continuously monitor insulation on circuits and alert workers of potential failures.
Quick connect assemblyThese assemblies allow connecting a generator to be done quickly and easily without requiring the help of skilled electricians.
UPS unitsIf utility power fails, UPS units ensure clean, uninterrupted power to keep critical functions up and running until backup generators take over.
Power Xpert software and metersMonitor the power system in real time using Power Xpert meters and software. Information about system performance allows managers to troubleshoot problems before they happen.
Adjustable frequency drivesThese drives adjust a motor’s speed to match changing output requirements, conserving energy and allowing the system to be more responsive.
CapacitorsReduce consumption by generating the reactive power needed to improve power utilization with capacitors (instead of sourcing it from the utility), and save on energy costs immediately.
Harmonic mitigating transformersHarmonic mitigating transformers reduce harmful harmonic currents that disrupt the flow of useful energy in a circuit. Fewer harmonics makes energy consumption more efficient, thus reducing overall energy consumption and lowering energy costs.
Lighting control software and occupancy sensorsWhen a room is empty, the lighting control software turns off the lights. Lighting control software also reduces artificial lighting when the natural light is strong, reducing overall energy consumption and costs.
Circuit breakers and ground fault circuit interrupters (GFCIs)GFCIs shut down a circuit when the device detects a leak of current, protecting people from electric shock.
Arcflash Reduction Maintenance System and remote power rackingThese solutions protect workers by reducing the duration of arc flash events and increasing the distance between workers and electrical currents during maintenance.
Surge protection equipmentThe protection devices detect anomalies and temporarily divert surge current away from the equipment, eliminating damage to the power system.
Arc fault circuit interrupters (AFCIs)These devices detect dangerous arcs in the power flow. When the interrupter detects an arc, it stops the flow of current through the circuit, reducing the risk of fire.
Integrated facility system (IFS)Eaton's IFS solutions are designed to shorten your construction time with prefabricated transformers, switchboards, UPSs, lighting control and DC power units. Because the equipment is ready to install and designed to save space, you save on construction costs.
Alternative energyEaton is an industry leader in providing alternative energy solutions, including solar and wind installations and electric vehicle, hybrid-electric vehicle and electric vehicle charging.
Electric vehicleEaton is an industry leader in electric vehicle (EV) and hybrid electric vehicle (HEV) components, including systems that provide fuel savings ranging from 30 to 60 percent. In addition, Eaton now provides the most robust, flexible offering of electric vehicle supply equipment (EVSE) on the market. Eaton’s Pow-R-Station family of solutions is the electric transportation industry’s premier EVSE.
Loading Content..Please wait!