Petrochemical and Natural Gas
Eaton has played a vital role in powering the oil and gas industry for almost 100 years. This experience enables us to develop solutions that offer greater reliability and enhanced safety for the petrochemical industry. Eaton maintains a leadership role by developing new technical concepts with the Petroleum and Chemical Industrial Committee of IEEE.
Reliability
- Eaton's products are designed to provide continuous, clean and reliable power. In addition, Eaton's services-such as PowerChain audits, disaster pre-planning and recovery, and continual power quality analysis-provide the tools necessary to maintain high-quality, uninterrupted power.
Efficiency
- Eaton’s Electrical Services & Systems (EESS) team of engineers are available to support the design and testing of electrical equipment, as well as the installation, commissioning, maintenance and aftermarket upgrades—whether components are Eaton equipment or from other manufacturers.
- Eaton's integrated power assembly (IPA) reduces the need for construction on-site. The equipment is preconfigured for easy installation, saving space, time and costs. Choosing IPA solutions can also help facilities to qualify for tax incentives.
Safety
- Eaton is an industry leader in product solutions with safety-conscious design and installation that comply with the latest industry codes and standards.
- Eaton’s Electrical Services & Systems team of engineers provides arc flash studies and safety audits to help ensure worker safety by reducing hazardous incidents.
- Workers can attend Eaton training programs designed to help users identify and avoid potential hazards such as arc flash and arc fault.
Systems analysis and designEaton engineers create a comprehensive view of the entire power system. With that information, flexibility is strategically built into the system, so that the power system can adapt to changing requirements.
Energy auditsEaton engineers identify wasteful patterns in total energy consumption from all sources—electricity, steam, gas and compressed air—and recommend more efficient solutions to reduce overall energy use.
TrainingEaton offers training for workers to teach them how to spot danger and avoid it. With this knowledge, workers can do a better job of protecting themselves.
Arc flash hazard analysisThis service identifies places in the power system where there’s risk of an arc flash. Once the dangers are known, they can be managed.
Turnkey solutionsInstallation of a modern Eaton system offers improved system service, plant availability and plant operation costs. This turnkey approach enhances the protection of generators and turbines—saving millions of dollars.
Eaton’s Electrical Services & Systems (EESS)Eaton’s Electrical Services & Systems team of engineers offers a comprehensive portfolio of services tailored for every stage of a power system’s life—design, build and support.
FlashGard motor control centerThis award-winning motor control is the first in the industry to offer features to help prevent injury from electric shock, arc flash burn and arc blast impact.
Low and medium voltage switchgearEaton’s switchgear provides centralized control and protection of low and medium voltage power equipment and circuits in industrial, commercial and utility installations involving generators, motors, feeder circuits and transmission and distribution lines.
Power Xpert softwareThis integrated power-management system is the ideal tool to help manage energy costs, troubleshoot power quality problems and ensure reliability and integrity of the electrical distribution system.
Molded case circuit breakersSeries C and Series G molded case circuit breakers are designed to provide circuit protection for low voltage distribution systems. Molded case circuit breakers are designed for use in panelboards, switchboards, motor control centers, control panels, combination starters, individual enclosures and bus duct plug-in units.
Ampgard medium voltage motor controlAmpgard offers a full line of key features to reduce the demand on your systems and motors and protect the life of your equipment.
Integrated power assemblies (IPA)The IPA costs considerably less to engineer, integrate and construct than structures built on-site. The IPA is engineered to ensure that both customer specifications and building codes are met for each installation and adds tax advantage benefits.
Loading Content..Please wait!