Mining
Eaton meets the harsh and demanding environments of the mining and minerals processing industry with reliable products and solutions designed to operate in these challenging applications. Our unique approach to managing the power system as a strategic, integrated asset provides enhanced safety for workers and a power system that is more reliable, efficient and safe.
Reliability
- Eaton meets the harsh and demanding environments of the mining and minerals processing industry with reliable products and solutions designed to operate in these challenging applications. Our unique approach to managing the power system as a strategic, integrated asset provides enhanced safety for workers and a power system that is more reliable, efficient and safe.
- Disaster planning and recovery and continual power quality analysis provide the necessary tools to maintain high-quality, uninterrupted power.
Efficiency
- Eaton’s globally certified components offer the ability for one global design with just one part number, enabling cost-effective operation over the total life cycle of the product.
- Low and medium voltage adjustable frequency drives rated up to 5,000 HP and 15,000V reduce energy consumption for kiln ID fans and conveyance systems.
- Eaton’s Electrical Services and Systems (EESS) team of engineers are available to support the design and testing of your electrical equipment, as well as the installation, commissioning, maintenance and aftermarket upgrades-whether you utilize Eaton equipment or components from other manufacturers.
Safety
- Eaton is an industry leader in product solutions with safety-conscious design and installation that comply with the latest industry codes and standards.
- Eaton’s Electrical Services & Systems team of engineers provides arc flash studies and safety audits to help ensure worker safety by reducing hazardous incidents.
- Eaton remains a global leader in technology that is specifically designed for miner safety such as the E2M mining circuit breaker for trailing cable applications up to 1000V.
Systems analysis and designEaton engineers create a comprehensive view of the entire power system. With that information, flexibility is strategically built into the system, so that the power system can adapt to changing requirements.
Energy auditsEaton engineers identify wasteful patterns in total energy consumption from all sources—electricity, steam, gas and compressed air—and recommend more efficient solutions to reduce overall energy use.
TrainingEaton offers training for workers to teach them how to spot danger and avoid it. With this knowledge, workers can do a better job of protecting themselves.
Arc flash hazard analysisThis service identifies places in the power system where there’s risk of an arc flash. Once the dangers are known, they can be managed.
Turnkey solutionsInstallation of a modern Eaton system offers improved system service, plant availability and plant operation costs. This turnkey approach enhances the protection of generators and turbines—saving millions of dollars.
Eaton’s Electrical Services & Systems (EESS)Eaton’s Electrical Services & Systems team of engineers offers a comprehensive portfolio of services tailored for every stage of a power system’s life—design, build and support.
MCC renewal program for mining industryThe MCC renewal program allows you to refurbish an MCC that is broken or no longer up to code without having to invest in a new unit. This convenient solution returns used MCCs to a like-new condition with a UL 845 listing.
MV Mining Circuit BreakersEaton’s mining circuit breakers (W-VACi-MB) offer reliable circuit protection in a compact size. Breakers are sealed from dust and contaminants prevalent in a mine environment, which extends the life of the circuit breaker and reduces maintenance time and costs. No external arcing enhances mining safety.
E2 mining service breakersThese breakers are designed for a broad range of mining applications, especially for trailing cable protection per MSHA 30 CFR 75. E2 mining service breakers are available in seven frames—trip units are interchangeable between 600 Vac and 1000 Vac E2 frames.
Motor control centers (MCCs)MCCs provide the best method for grouping motor control, associated control and distribution equipment. Eaton’s MCCs are specially designed to operate machinery, industrial processes and commercial building systems.
InsulGardInnovative InsulGard technology guarantees extremely accurate detection of partial discharges. InsulGard is the first predictive maintenance system that can prevent a forced outage and demonstrably increase the reliability of systems.
Medium-voltage adjustable frequency drivesEaton’s Ampgard SC 9000 medium voltage adjustable frequency drives combine innovative technology with reliable design and construction. Designed for use with induction or synchronous motors at 2400 to 4160V up to 5750 HP, the Ampgard SC 9000 delivers maximum while being known as the smallest medium voltage drive in the industry.
Loading Content..Please wait!
W-VACiMB Mining Breaker Video