H-Max Series
Eaton's H-Max Series of drives are specifically designed for HVAC, pump and fluid control applications. They feature an ultra-efficient power section and programmable main control board that enables easy installation, startup and maintenance. The H-Max Series also has an expanded startup wizard for HVAC system configuration, providing flexibility for consultants, OEM and end-user requirements.
- Additional I/O and communication cards provide plug-and-play functionality.
- The H-Max Series features input surge protection to defend against voltage spikes.
- The drives accommodate onboard RS-485 and Ethernet-based communications.
- HAND/OFF/AUTO and DRIVE/BYPASS selector on the keypad simplifies control.

Loading Content..Please wait!
Eaton VFD presale support
Phone: 1.877.ETN. CARE (386-2273) – option 2, option 6, option 2
Email: presaleVFD@Eaton.com
Eaton VFD postsale support
Phone: 1.877.ETN. CARE (386-2273) – option 2, option 6, option 3
Email: VFDaftermarketEG@Eaton.com
Phone: 1.877.ETN. CARE (386-2273) – option 2, option 6, option 2
Email: presaleVFD@Eaton.com
Eaton VFD postsale support
Phone: 1.877.ETN. CARE (386-2273) – option 2, option 6, option 3
Email: VFDaftermarketEG@Eaton.com